Robust sensors for boom angle positioning

Boom position, extension and travel speed as well as workload are primary factors for the vehicle's operational safety. The Baumer sensors detect such key metrics for visual operator control and safe evaluation in the controller. Several measuring systems are available to optimally match the application-specific requirements.

  • Portfolio
    • Boom rotation/angle - absolute encoder EAM360R

      • Compact design 36 mm
      • Magnetic sensing principle
      • Interface CANopen®, SAE J1939, analog
      • Solid shaft and blind hollow shaft
      • High measuring accuracy up to ± 0,15°
      • Robust mobile automation design
      • E1 compliant design
      • EN 13849 compliant firmware

      more

      Boom rotation/angle - absolute encoder EAM280

      • Compact design 28 kit for slip ring application
      • Magnetic sensing principle
      • Singleturn resolution up to 14 bits
      • Interface CANopen®, analog
      • Solid shaft 
      • High measuring accuracy up to ± 1,8°
      • Protection rating up to IP 67

      Boom positioning - inductive switch IR18V.P / IR12V.P

      • Compact design M18 x 50 mm, M12 x 55 mm
      • Large switching distance 4 mm / 8 mm
      • Sensing range: 100 … 6000 mm 
      • Protection rating up to IP 69K
      • Designed for reliability portfolio

      Boom extension - cable transducer BMMS K50

      • Extreme resistance against corrosion and soiling
      • Design 104 mm
      • Measuring range up to 5 m
      • Interface CANopen, SSI, analog, redundant
      • Certified protection IP 65
      • Temperature range -40 … + 85°C 

      more

      Boom extension - cable transducer BMMS M75

      • Extreme resistance against corrosion and soiling
      • Design 104 mm
      • Measuring range up to 7.5 m
      • Interface CANopen, SSI, analog, redundant
      • Certified protection IP 65
      • Temperature range -40 … + 85°C 
    • Boom rotation/angle - absolute encoder EAM580R

      • Compact design 58 mm
      • Magnetic sensing principle
      • Interface CANopen®, SAE J1939, analog, redundant
      • Solid shaft and blind hollow shaft
      • High measuring accuracy up to ± 0,15°
      • Robust mobile automation design
      • E1 compliant design
      • EN 13849 compliant firmware

      more

      Boom rotation/angle - absolute encoder EAM500 Kit

      • Compact and wearfree 28 mm kit for slip ring application
      • Magnetic sensing principle
      • Singleturn resolution up to 14 bits
      • Interface CANopen®, analog
      • High measuring accuracy +/- 1,8°
      • Protection rating up to IP 67

      Boom positioning - inductive distance sensor - IR18V.D

      • Compact design M18 x 50 mm
      • Sensing range 0 ... 8 mm
      • Resolution< 5 µm
      • Interface analog 0,5 … 4,5V; 4 … 20 mA
      • Protection rating up to IP 69K
      • Designed for reliability portfolio

      Boom extension - cable transducer GCA5

      • Robust mobile automation design
      • Design 104 mm
      • Measuring range up to 4.7 m
      • Interface CANopen, analog, redundant
      • Certified protection IP 67
      • Temperature range -40 … + 85°C

      more

      Boom angle - inclination sensor GIM500R

      • Compact design 50 mm
      • Robust mobile automation design
      • Capacitive MEMS measuring principle
      • Measuring direction 1-dimensional through 360°
      • Interface CANopen®, SAE J1939, analog
      • Absolute accuracy ±0,1°
      • Protection rating up to IP 69K
      • Corrosion resistance C5-M
      • E1 compliant design
      • EN 13849 compliant firmware

      more