Robust sensors for positioning of superstructures

Besides monitoring the boom position, the attached superstructures often require fine adjustments or detection of the distance towards the object. Installation space is usually a constraint in such applications. Baumer offers a wide selection of compact sensors in mobile automation design and is the right partner for efficient one-stop solutions. 

  • Portfolio
    • Basket levelling- inclination sensor GIM500R

      • Compact design 50 mm
      • Robust mobile automation design
      • Capacitive MEMS measuring principle
      • Measuring direction 2-dimensional through ± 90°
      • Interface CANopen®, SAE J1939, analog
      • Absolute accuracy up to ±0,1°
      • Protection rating up to IP 69K
      • Corrosion resistance C5-M
      • E1 compliant design
      • EN 13849 compliant firmware

      more

      Basket positioning- absolute encoder EAM360R

      • Compact design 36 mm
      • Magnetic sensing principle
      • Interface CANopen®, SAE J1939, Analog
      • Solid shaft and blind hollow shaft
      • High measuring accuracy up to +/- 0,15°
      • Robust mobile automation design
      • E1 compliant design
      • EN 13849 compliant firmware

      more

      Basket positioning- absolute encoder EAM360R Kit

      • Compact and wearfree kit 36 mm
      • Magnetic sensing principle
      • Interface CANopen®, SAE J1939, Analog
      • High measuring accuracy up to +/- 0,15°
      • Robust mobile automation design
      • Protection rating up to IP 67
      • Corrosion resistance C5-M
      • E1 compliant design
      • EN 13849 compliant firmware

      Basket positioning- absolute encoder EAM280

      • Compact design 28 mm
      • Magnetic sensing principle
      • Singleturn resolution up to 14 bits
      • Interface CANopen®, analog
      • Solid shaft 
      • High measuring accuracy up to +/- 1,8°
      • Protection rating up to IP 67

      Basket positioning- inductive switch IR18V.P / IR12V.P

      • Compact design M18 x 50 mm, M12 x 55 mm
      • Large switching distance 4 mm / 8 mm
      • Measuring range: 100 … 6000 mm 
      • Protection rating up to IP 69K
      • Designed for reliability portfolio

      Basket positioning- close-range ultrasonic sensor UNAM18

      • Compact design M18 x 1
      • Measuring range 140 … 900 mm
      • Resolution < 0,3 mm
      • Interface analog 0,5 … 4,5V
      • Protection rating up to IP 67
      • Designed for reliability portfolio
    • Basket positioning- bearingless absolute encoder MHAD50

      • Shallow installation depth 20 mm
      • Magnetic sensing principle
      • Singleturn resolution up to 16 bits 
      • Interface CANopen®, SSI
      • Additional incremental tracks up to 8.192 ppr
      • Through-hollow shaft 20 … 40 mm
      • Absolute accuracy up to ± 0,25°
      • Protection rating up to IP 67

      more

      Basket positioning- absolute encoder EAM580R

      • Compact design 58 mm
      • Magnetic sensing principle
      • Interface CANopen®, SAE J1939, analog, redundant
      • Solid shaft and blind hollow shaft
      • High measuring accuracy up to +/- 0,15°
      • Robust mobile automation design
      • E1 compliant design
      • EN 13849 compliant firmware

      more

      Basket positioning- absolute encoder EAM580R Kit

      • Compact and wearfree kit 58 mm
      • Magnetic sensing principle
      • Interface CANopen®, SAE J1939, analog
      • High measuring accuracy up to +/- 0,15°
      • Robust mobile automation design
      • Protection rating up to IP 67
      • Corrosion resistance C5-M
      • E1 compliant design
      • EN 13849 compliant firmware

      Basket positioning- absolute encoder EAM500 Kit

      • Compact and wearfree kit 28 mm
      • Magnetic sensing principle
      • Singleturn resolution up to 14 bits
      • Interface CANopen®, analog
      • High measuring accuracy up to */- 1,8°
      • Protection rating up to IP 67

      Basket positioning- inductive distance sensor - IR18V.D

      • Compact design M18 x 50 mm
      • Measuring range 0 ... 8 mm
      • Resolution < 5 µm
      • Interface analog 0,5 … 4,5V; 4 … 20 mA
      • Protection rating up to IP 69K
      • Designed for reliability portfolio

      Basket positioning - long-range ultrasonic sensor - U750

      • Compact design 115 x 70 x 48 mm
      • Two-channel design
      • Measuring range 100 … 6000 mm 
      • Interface analog 0,5 … 4,5V
      • Diagnostic function
      • Protection rating up to IP 67
      • Designed for reliability portfolio