Robust sensors for stability control, tilt protection and outrigger positioning

A firm and secure hold on the ground is a prerequisite for safe and efficient work. The Baumer sensors support you from inclination measurements at chassis or working platforms on to outrigger positioning. The Baumer portfolio for stability control ranges from sensors to acquire inclination and linear travel on to switching inductive sensors.

  • Portfolio
    • Outrigger positioning - cable transducer BMMS K50

      • Extremely resistant against corrosion and soiling
      • Robust and reliable
      • Protection IP 68
      • Temperature range -40 … + 85°C

      more

      Outrigger positioning - inductive switch IR18V.P / IR12V.P

      • Compact design M18 x 50 mm, M12 x 55 mm
      • Large switching distance 4 mm / 8 mm
      • Measuring range 100 … 6000 mm
      • Protection rating up to IP 69K
      • Designed for reliability portfolio

      Vehicle stability control - inclination sensor GIM500R

      • Compact design 50 mm
      • Resilient mobile automation design
      • Capacitive MEMS measuring principle
      • Measuring direction 2-dimensional up to ± 90°
      • Interface CANopen®, SAE J1939, analog
      • Absolute precision up to ±0,1°
      • Protection rating up to IP 69K
      • Corrosion resistant up to C5-M
      • E1 compliant design
      • EN 13849 compliant firmware

      more

    • Outrigger positioning - cable transducer GCA5

      • Extremely resistant against corrosion and soiling
      • Robust and reliable
      • Protection IP 67
      • Temperature range -40 … + 85°C

      more

      Outrigger positioning - inductive distance sensor - IR18V.D

      • Compact design M18 x 50 mm
      • Measuring range 0 ... 8 mm
      • Resolution < 5 µm
      • Analog interface 0,5 … 4,5V; 4 … 20 mA
      • Protection rating up to IP 69K
      • Designed for reliability portfolio