Where space is tight: Speed and position feedback at shallow installation depth

terça, 3. junho 2014

Compact, bearingless encoder MIR10 is robust and wearfree.

The new bearingless encoders MIR 10 by Baumer are the products to choose for position and speed feedback in limited installation space. Operating on non-contact magnetic sensing with up to 4096 ppr, the encoders are wearfree and provide virtually unlimited service life.

The fully encapsulated magnetic sensor with IP 66 and IP 67 as standard protection will master even harsh environments with high degree of soiling by dust, chippings or oil, but also with constant and cyclic humidity at extended temperatures ranging from  -40°C…+85°C. Sized 10 mm x 15 mm x 45,5 mm, the sensor is extremely compact. The matching pole wheels provide mere 14 to 15 mm in depth and fit shafts from 6 to 43,5 mm.  

The extremely shock and vibration proof sensing head withstands 500 resp. 30 g. The resilient metal housing ensures a very high electromagnetic compatibility, which is added on even further by shielded Polyurethan cable twisted in pairs for ulitmate protection against electromagnetic interference.  

Bearingless encoder MIR 10 is available with 5 VDC supply and TTL / RS422-compatible line drivers and as 10….30 VDC version with pushpull. Both variants output two channels with 90° shift and inverted signals. As an option, both zero pulse and inverted channels provide magnetic encoding by reference magnet. The encoder comes with a distance gauge to ease mounting and to make sure the exact gap between pole wheel and sensing head is kept.

Baumer at Automatica: Hall B5, Booth 500

facebooktwitterlinkedin