Productfinder Incremental encoders
Reset
238 products matching your selection

View:

Gallery view

Products per page: 10 |  25 |  50 |  All

Sample picture Product family Size (flange) Shaft type Pulse number/sinewave cycles Features
EIL580-T - OptoPulse®

ø58 mm ø8...15 mm (through hollow shaft) 100...5000 • Compact
• Industrial standard
ExEIL580-T

ø58 mm ø8...15 mm (through hollow shaft) 100...5000 • Industrial standard
• ATEX II 3 D (Zone 22)
EIL580P-T - OptoPulse®

ø58 mm ø8...15 mm (through hollow shaft) 1...65536 • Compact
• Industrial standard
• Programmable
ExEIL580P-T

ø58 mm ø8...15 mm (through hollow shaft) 1...65536 • Programmable
• ATEX II 3 D (Zone 22)
EIL580-B - OptoPulse®

ø58 mm ø8...15 mm (blind hollow shaft) 100...5000 • Compact
• Industrial standard
ExEIL580-B

ø58 mm ø8...15 mm (blind hollow shaft) 100...5000 • Industrial standard
• ATEX II 3 D (Zone 22)
EIL580P-B - OptoPulse®

ø58 mm ø8...15 mm (blind hollow shaft) 1...65536 • Compact
• Industrial standard
• Programmable
ExEIL580P-B

ø58 mm ø8...15 mm (blind hollow shaft) 1...65536 • Programmable
• ATEX II 3 D (Zone 22)
EIL580-SC - OptoPulse®

ø58 mm ø10 x 20 mm, solid shaft with flat
ø3/8" x 4/5" (ø9.525 x 20.32 mm), solid shaft with flat
100...5000 • Compact
• Industrial standard
ExEIL580-SC

ø58 mm ø10 x 20 mm, solid shaft with flat 100...5000 • Industrial standard
• ATEX II 3 D (Zone 22)
1 | 2 | 3 | 4 | 5 | 6 | 7»