40 products matching your selection

View:

Gallery view

Products per page: 10 |  25 |  50 |  All

Sample picture Product family Shaft type Pulses per revolution Resolution max. Features
EAM360-K - SSI - MAGRES

ø6 mm (magnet bore)
ø8 mm (magnet bore)
ø12 mm (magnet bore)
- ST ≤16384 / 14 bit
MT ≤262144 / 18 bit
• SSI
EAM360-K - CANopen® - MAGRES

ø6 mm (magnet bore)
ø8 mm (magnet bore)
ø12 mm (magnet bore)
- ST ≤16384 / 14 bit
MT ≤262144 / 18 bit
• CANopen®
EAM360R-K - CANopen®/SAE J1939 - MAGRES

ø6 mm (magnet bore)
ø8 mm (magnet bore)
ø12 mm (magnet bore)
- ST ≤16384 / 14 bit
MT ≤262144 / 18 bit
• CANopen®
• SAE J1939
EAM360R-K - analog - MAGRES

ø6 mm (magnet bore)
ø8 mm (magnet bore)
ø12 mm (magnet bore)
- - • Analog
EAM580-K - SSI - MAGRES

ø6 mm (magnet bore)
ø8 mm (magnet bore)
ø12 mm (magnet bore)
- ST ≤16384 / 14 bit
MT ≤262144 / 18 bit
• SSI
EAM580-K - CANopen® - MAGRES

ø6 mm (magnet bore)
ø8 mm (magnet bore)
ø12 mm (magnet bore)
- ST ≤16384 / 14 bit
MT ≤262144 / 18 bit
• CANopen®
EAM580-K - PROFINET - MAGRES

ø6 mm (magnet bore)
ø8 mm (magnet bore)
ø12 mm (magnet bore)
- ST ≤16384 / 14 bit
MT ≤65536 / 16 bit
• PROFINET IO
EAM580R-K - CANopen®/SAE J1939 - MAGRES

ø6 mm (magnet bore)
ø8 mm (magnet bore)
ø12 mm (magnet bore)
- ST ≤16384 / 14 bit
MT ≤262144 / 18 bit
• CANopen®
• SAE J1939
EAM580R-K - analog - MAGRES

ø6 mm (magnet bore)
ø8 mm (magnet bore)
ø12 mm (magnet bore)
- - • Analog
EAM500 analog

ø6 mm (magnet rotor bore)
M7 screw
- - • Encoder kit singleturn
• Analog
1 | 2 | 3 | 4