Productfinder Incremental encoders
Model
Size (flange)
  • ø24 mm
  • ø30...42 mm
  • ø55...59 mm
  • ø60...74 mm
  • ø75...99 mm [11]
  • ø100...160 mm
  • > ø160 mm
Solid shaft
  • All
  • ø4...6 mm
  • ø7...10 mm
  • ø9.52 mm (ø3/8")
  • ø11...12 mm
Hollow shaft
Protection
Connection
Operating speed
Output circuit
Options mechanic
Options electronic
Approvals/Certificates
  • Ex II 2D/2G (ATEX/IECEx)
  • Ex II 3D (ATEX)
  • Ex II 3D/3G (ATEX)
  • SIL approval
  • UL approval
  • DNV approval
Reset
11 products matching your selection

View:

Gallery view

Products per page: 10 |  25 |  50 |  All

Sample picture Product family Size (flange) Shaft type Pulse number/sinewave cycles Features
G1I0H

ø75 mm ø20 mm (through hollow shaft)
ø25 mm (through hollow shaft)
ø25.4 mm (through hollow shaft)
1024...16384 • Large hollow shaft
G1I0S

ø75 mm ø20 mm (blind hollow shaft)
ø25 mm (blind hollow shaft)
1024...16384 • Large diameter blind shaft
HS35F

ø3.15" (ø80 mm) ø0.375...1" (ø9.525...25.4 mm)
(through hollow shaft isolated)
1024...80000 • Industrial standard
• Inch dimensions
• Very high IP protection
• Isolated shaft
HS35P - Programmable

ø3.15" (ø80 mm) ø0.375...1" (ø9.525...25.4 mm)
(through hollow shaft isolated)
1...8192 • Programmable
• Inch dimensions
• Very high IP protection
• Isolated shaft
ITD 40 A 4 Y141

ø89 mm ø20 mm (blind hollow shaft)
ø22 mm (blind hollow shaft)
ø25 mm (blind hollow shaft)
ø27 mm (blind hollow shaft)
200...2048 • Stainless steel
• Large hollow shaft
• Very high IP protection
ITD 40 A 4 Y22

ø80 mm ø17...27 mm (through hollow shaft) 200...2048 • Large hollow shaft
ITD 41 A 4 Y100

ø80 mm ø20 mm (through hollow shaft)
ø25 mm (through hollow shaft)
2000...10000 • Large hollow shaft
• Electric isolated
• High resolutions
ITD 41 A 4 Y22

ø80 mm ø17...27 mm (through hollow shaft) 2000...10000 • Large hollow shaft
• High resolutions
• High IP protection
ITD 41 A 4 Y79

ø80 mm ø20 mm (through hollow shaft)
ø22 mm (through hollow shaft)
ø25 mm (through hollow shaft)
ø27 mm (through hollow shaft)
2000...10000 • Large hollow shaft
• High resolutions
ITD 42 A 4 Y141

ø89 mm ø20 mm (blind hollow shaft)
ø27 mm (blind hollow shaft)
ø25 mm (blind hollow shaft)
ø22 mm (blind hollow shaft)
1024...2048 • Stainless steel
• Very high IP protection
• Top-quality sine signals
1 | 2