Productfinder Encoders without bearings
Model
Size (flange)
Hollow shaft
Protection
Connection
Operating speed
Interface
Options
Reset
6 products matching your selection

View:

Gallery view

Products per page: 10 |  25 |  50 |  All

Sample picture Product family Shaft type Pulses per revolution Resolution max. Features
MQR 3000F - HDmag flex

ø300...3183 mm (through hollow shaft) 1024...4096 - • "Quasi-absolut", i. e. providing a valid absolute position only after initialization
• Integrated signal processing
• SSI, resolution up to 20 bit
• Magnetic sensing
• Protection IP 67
• Incremental outputs as option
MQR 350A - HDmag flex

ø90...300 mm (through hollow shaft) 1024...4096 - • "Quasi-absolut", i. e. providing a valid absolute position only after initialization
• Integrated signal processing
• SSI, resolution up to 20 bit
• Magnetic sensing
• Protection IP 67
• Incremental outputs as option
MHAD 50 - HDmag

ø30 mm (through hollow shaft) 1024...8192 - • Resolution up to 16 bit
• Protection IP 67
• SSI, CANopen®
• Incremental outputs as option
MHAP 100 - HDmag

ø16...80 mm (through hollow shaft) 1...131072 - • Resolution up to 17 bit
• Protection IP 67
• SSI
• Additional incremental output
MHAP 200 - HDmag

ø50...180 mm (through hollow shaft) 1...262144 - • Resolution up to 17 bit
• Protection IP 67
• SSI
• Additional incremental output
MHAP 400 - HDmag

ø70...340 mm (through hollow shaft) 1...524288 - • Resolution up to 17 bit
• Protection IP 67
• SSI
• Additional incremental output