Productfinder Encoders without bearings
Protection
Connection
Operating speed
Interface
Reset
15 products matching your selection

View:

Gallery view

Products per page: 10 |  25 |  50 |  All

Sample picture Product family Shaft type Pulses per revolution Resolution max. Features
MQR 3000F - HDmag flex

ø300...3183 mm (through hollow shaft) 1024...4096 - • "Quasi-absolut", i. e. providing a valid absolute position only after initialization
• Integrated signal processing
• SSI, resolution up to 20 bit
• Magnetic sensing
• Protection IP 67
• Incremental outputs as option
MQR 350A - HDmag flex

ø90...300 mm (through hollow shaft) 1024...4096 - • "Quasi-absolut", i. e. providing a valid absolute position only after initialization
• Integrated signal processing
• SSI, resolution up to 20 bit
• Magnetic sensing
• Protection IP 67
• Incremental outputs as option
MHAD 50 - HDmag

ø30 mm (through hollow shaft) 1024...8192 - • Resolution up to 16 bit
• Protection IP 67
• SSI, CANopen®
• Incremental outputs as option
MIR 3000F - HDmag flex

ø300...3183 mm (through hollow shaft) 512...131072 - • Integrated signal processing
• Magnetic sensing
• Protection IP 67
• Square-wave or sine signals
MIR 350A - HDmag flex

ø90...300 mm (through hollow shaft) 512...131072 - • Integrated signal processing
• Magnetic sensing
• Protection IP 67
• Square-wave or sine signals
MHGE 100 - HDmag

ø16...80 mm (through hollow shaft) 64...4096 - • Max. 4096 pulses per revolution
• Square-wave or sine signals
• Protection IP 67
• DNV approval as option
MHGE 200 - HDmag

ø50...180 mm (through hollow shaft) 128...8192 - • Max. 8192 pulses per revolution
• Square-wave or sine signals
• Protection IP 67
• DNV approval as option
MHGE 400 - HDmag

ø70...340 mm (through hollow shaft) 256...16384 - • Max. 16384 pulses per revolution
• Square-wave or sine signals
• Protection IP 67
• DNV approval as option
MHGE 800 - HDmag

ø650...740 mm (through hollow shaft) 512...32768 - • Max. 32768 pulses per revolution
• Square-wave or sine signals
• Protection IP 67
• DNV approval as option
MHGP 100 - HDmag

ø16...80 mm (through hollow shaft) 64...131072 - • Max. 131072 pulses per revolution
• Square-wave or sine signals
• Protection IP 67
1 | 2