Productfinder Encoders without bearings
Size (flange)
Protection
Connection
Interface
  • SSI
  • CANopen®
  • Profibus
  • DeviceNet
  • SAEJ1939
  • PROFINET
  • EtherCAT/PoE
  • EtherNet/IP
  • POWERLINK
Resolution Singleturn
  • ≤10 bit
  • 12 bit
  • 13 bit
  • 14 bit
  • 15 bit
  • 16 bit
  • 17 bit
  • 18 bit
Reset
15 products matching your selection

View:

Gallery view

Products per page: 10 |  25 |  50 |  All

Sample picture Product family Shaft type Pulses per revolution Resolution max. Features
MIL10

- - 5 µm (4-times evaluation) • Output signals A 90° B or A 90° B +R
• Protection IP 67
MIR10

ø6...43.5 mm (through hollow shaft) 320...4096 - • Max. 4096 pulses per revolution
• Output signals A 90° B or A 90° B +R
• Protection IP 67
MIR 3000F - HDmag flex

ø300...3183 mm (through hollow shaft) 512...131072 - • Integrated signal processing
• Magnetic sensing
• Protection IP 67
• Square-wave or sine signals
MIR 350A - HDmag flex

ø90...300 mm (through hollow shaft) 512...131072 - • Integrated signal processing
• Magnetic sensing
• Protection IP 67
• Square-wave or sine signals
MDFK 08 - push-pull

ø6...43.5 mm (through hollow shaft) 256...1024 - • Resolution up to 1024 pulses
• Output signals A 90° B or A 90° B +N
• Protection IP 67
MDFK 08 - RS422

ø6...43.5 mm (through hollow shaft) 256...1024 - • Resolution up to 1024 pulses
• Output signals A 90° B or A 90° B +N
• Protection IP 67
ITD 27 A 4 Y27

ø10...16 mm (blind hollow shaft) 1...32 - • Magnetic sensing
• Protection IP 67
ITD 67 A 4 Y 9

ø10...45 mm (through hollow shaft) 20...50 - • Magnetic sensing
• Flat design
• Protection IP 67
MHGE 100 - HDmag

ø16...80 mm (through hollow shaft) 64...4096 - • Max. 4096 pulses per revolution
• Square-wave or sine signals
• Protection IP 67
• DNV approval as option
MHGE 200 - HDmag

ø50...180 mm (through hollow shaft) 128...8192 - • Max. 8192 pulses per revolution
• Square-wave or sine signals
• Protection IP 67
• DNV approval as option
1 | 2