%%ROOTURLLIVE%%downloads/Produkte/Bilder/Foto/ITD_70_A_4_Y_9.jpg
ITD 70 A 4 Y 9 - Incremental encoders

Configure part number: ITD 70 A 4 Y 9 ###D2SR12####
Productfinder
Pulse number
Operating temperature
Through hollow shaft
Protection
Mounting kit

Reset

Technical data - electrical ratings
Voltage supply 5 VDC ±5 %
8...30 VDC
Reverse polarity protection Yes
Consumption w/o load ≤100 mA
Pulses per revolution 1000...2500
Reference signal Zero pulse, width 90°
Sensing method Optical
Output frequency ≤120 kHz
Output signals A, B, N + inverted
Output stages TTL linedriver (short-circuit proof)
HTL push-pull (short-circuit proof)
Interference immunity DIN EN 61000-6-2
Emitted interference DIN EN 61000-6-3
Technical data - mechanical design
Size (flange) ø150 mm
Shaft type ø40...65 mm (through hollow shaft)
Mounting kit 051
Protection DIN EN 60529 IP 54
Operating speed ≤4000 rpm
Material Housing: aluminium, black, powder-coated
Shaft: stainless steel
Operating temperature -20...+70 °C
Relative humidity 90 % non-condensing
Resistance DIN EN 60068-2-6
Vibration 10 g, 55-2000 Hz
DIN EN 60068-2-27
Shock 100 g, 6 ms
Connection Connector M23 type 2, 12-pin
Weight approx. 2900 g
Data type Design Download Size
Data sheet ITD 70 A 4 Y 9   DE | EN | FR 355 kb
EU Declaration of Conformity Incremental encoders EIL580-, HS35-, ITD2x-, ITD3-, ITD4x-, ITD6x-, ITD70-, TIL- series and ITD- combination   DE/EN/FR 274 kb
Sample picture Part number Description
11072792

Connectors and cables
Connector M23 - S2BG12, 1 m cable (incremental)
11072796

Connectors and cables
Connector M23 - S2BG12, 2 m cable (incremental)
11072804

Connectors and cables
Connector M23 - S2BG12, 5 m cable (incremental)
11072815

Connectors and cables
Connector M23 - S2BG12, 10 m cable (incremental)
Product data sheet
Product request