%%ROOTURLLIVE%%downloads/Produkte/Bilder/Foto/ITD_75_A_4.jpg
ITD 75 A 4 - Encoders without bearings incremental

Configure part number: ITD 75 A 4 ###KR1S#IP54
Productfinder
Pulse number
Connection
Operating temperature
Through hollow shaft
Protection

Reset

Technical data - electrical ratings
Voltage supply 5 VDC ±5 %
8...30 VDC
Reverse polarity protection Yes
Consumption w/o load ≤100 mA
Pulses per revolution 1000...2500
Output signals A, B, N + inverted
Reference signal Zero pulse, width 90°
Output frequency ≤120 kHz
Sensing method Optical
Output stages TTL linedriver (short-circuit proof)
HTL push-pull (short-circuit proof)
Interference immunity DIN EN 61000-6-2
Emitted interference DIN EN 61000-6-3
Technical data - mechanical design
Size (flange) ø150 mm
Shaft type ø60...85 mm (through hollow shaft)
Motor shaft tolerance ±0.2  mm axial
±0.2  mm radial
Protection DIN EN 60529 IP 54
Operating speed ≤3000 rpm
Material Housing: aluminium
Shaft: aluminium
Operating temperature -20...+70 °C
Relative humidity 90 %
Resistance DIN EN 60068-2-6
Vibration 10 g, 55-2000 Hz
DIN EN 60068-2-27
Shock 100 g, 11 ms
Weight approx. 1500 g
Connection Cable 1 m
Data type Design Download Size
Data sheet ITD 75 A 4   DE | EN | FR 315 kb
EU Declaration of Conformity Encoder without bearings - incremental: ITD25-, ITD45-, ITD75- series   DE/EN/FR 228 kb
Product data sheet
Product request