%%ROOTURLLIVE%%downloads/Produkte/Bilder/Foto/5512-0-DSL-MHAD.jpg
MHAD 50 - HDmag - Encoders without bearings - absolute

Configure part number: MHAD 50#C5#030###N#0##
Productfinder
Mounting / magnetic rotor
Interface
Resolution singleturn
Pulse number

Without additional incremental signals - pulse number 0000

Reset

Technical data - electrical ratings (SSI)
Voltage supply 4.5...30 VDC
Consumption w/o load ≤50 mA (24 VDC)
Interface SSI
Function Singleturn
Steps per revolution ≤65536 / 16 bit
Sensing method Magnetic
Absolute accuracy ±0.3 ° (-40...+85 °C)
±0.25 ° (+20 °C)
Repeatability ±0.3 °
Code Gray or binary
Code seque./sense of rot. Positiv at CW
Inputs SSI clock
Zero setting input
Counting direction
Additional outputs Square-wave univ. HTL/RS422
Output stages SSI data: Linedriver RS422
Interference immunity DIN EN 61000-6-2
Emitted interference DIN EN 61000-6-4
Technical data - electrical ratings (CANopen)
Voltage supply 4.5...30 VDC
Consumption w/o load ≤50 mA (24 VDC)
Interface CANopen®
Function Singleturn
Steps per revolution ≤65536 / 16 bit
Sensing method Magnetic
Absolute accuracy ±0.3 ° (-40...+85 °C)
±0.25 ° (+20 °C)
Repeatability ±0.3 °
Code seque./sense of rot. Positiv at CW
Additional outputs Square-wave univ. HTL/RS422
Output stages CAN-Bus, LV (3.3 V) compatible ISO 11898
Device profile CANopen / CIA
DS-301 V4.02 (Komm.)
DS-406 V3.0 (encoder profile)
DSP 305 V1.0 (LSS)
Interference immunity DIN EN 61000-6-2
Emitted interference DIN EN 61000-6-4
Technical data - electrical ratings (square-wave)
Voltage supply
(Signals)
4.75...30 VDC (5 VDC ±5 % = RS422, 10...30 VDC = HTL)
Consumption w/o load ≤50 mA (24 VDC)
Pulses per revolution 1024...8192
Sensing method Magnetic
Output frequency ≤300 kHz
Output signals A+, A-, B+, B-
Interference immunity DIN EN 61000-6-2
Emitted interference DIN EN 61000-6-4
Technical data - mechanical design
Shaft type ø30 mm (through hollow shaft)
Axial tolerance ±1 mm (wheel/head)
Radial tolerance 0.1...1 mm (wheel/head)
Protection DIN EN 60529 IP 67
Operating speed ≤6000 rpm
Operating temperature -40...+85 °C
Resistance DIN EN 60068-2-6
Vibration 30 g, 61,6-2000 Hz
DIN EN 60068-2-27
Shock 500 g, 6 ms
Weight approx. 300 g
Connection Connector M12
Cable 1 m
Data type Design Download Size
Data sheet MHAD 50 - HDmag   DE | EN | FR 464 kb
Product brochure MHAD   DE | EN | FR 875 kb
Assembly instructions MHAD 50   DE/EN/FR/IT/ES 414 kb
Manual BMxx / MHAD - CANopen redundant   EN 411 kb
EU Declaration of Conformity MHAD 50   DE/EN/FR 150 kb
Software MHAD 50 describing file EDS / CANopen   Download 2 kb
3D CAD data MHAD50 with cable   STEP 48 kb
3D CAD data MHAD50 with connector   STEP 44 kb
Product data sheet
Product request