Productfinder Sensors
Basic function
Sensor type
B16 Sensor principles
  • Reflexions-Lichtschranke mit Reflektor zur Transparenzerkennung
  • Einweg-Lichtschranken
  • Diffuse sensors with background suppression
  • Lichtschranke ohne Reflektor - SmartReflect
  • Diffuse sensors with intensity difference
  • Retro-reflective sensors
  • Color sensors
  • Diffuse contrast sensors
  • Difference sensors
Function principle
Scanning range
Housing material
Output circuit
Protection class
Mounting type
Adjustability
  • Teach-in
  • potentiometer
  • IO-Link
  • fix preset
  • serial interface
  • qTeach
  • 1-Step Teach
Approvals/certificates
Particular characteristics
Cl1 Objekterkennung
  • Induktive Näherungsschalter [723]
  • Lichtschranken und -taster
  • Lichtleitersensoren
  • Ultraschallsensoren schaltend
  • Kapazitive Sensoren
  • Magnet- und Zylindersensoren
  • Präzisionsschalter
  • Kantendetektion, Exemplarzähler
Reset
723 products in 46 families

View:

Gallery view

Families per page: 10 |  25 |  50 |  All

sample picture product family housing sensing distance min. sensing distance max. features
IFRM 08
(medium)


Inductive proximity switch
8x40 mm, metal - 2 mm • IP 67
IFRM 08
(short)


Inductive proximity switch
8x30 mm, metal - 2 mm • IP 67
IFRM 12
(medium)


Inductive proximity switch
12x50 mm, metal - 4 mm • IP 67
IFRM 18
(long)


Inductive proximity switch
18x65 mm, metal - 8 mm • IP 67
IFRM 18
(medium)


Inductive proximity switch
18x50 mm, metal - 8 mm • IP 67
IFRM 06
(medium)


Inductive proximity switch
6,5x40 mm, metal - 2 mm • IP 67
IFRM 05
(Sn = 1,6 mm, long)


Inductive proximity switch
5x25 mm, metal - 1,6 mm • < 3 kHz
• IP 67
IFRM 04
(Sn = 1,6 mm, long)


Inductive proximity switch
4x25 mm, metal - 1,6 mm • < 3 kHz
• IP 67
IFRM 03
(short)


Inductive proximity switch
3x16 mm, metal - 1 mm • smallest sensor housing size
• 12 mm long version with individual strands
• IP 67
IFRM 03

Inductive proximity switch
3x22 mm, metal - 0,8 mm • IP 67
1 | 2 | 3 | 4 | 5