Productfinder Sensors
Basic function
Sensor type
B16 Sensor principles
  • Reflexions-Lichtschranke mit Reflektor zur Transparenzerkennung
  • Einweg-Lichtschranken
  • Diffuse sensors with background suppression
  • Lichtschranke ohne Reflektor - SmartReflect
  • Diffuse sensors with intensity difference
  • Retro-reflective sensors
  • Color sensors
  • Diffuse contrast sensors
  • Difference sensors
Function principle
Scanning range
Type
Housing material
Connection types
Output circuit
  • NPN [5]
  • PNP [13]
  • push-pull
  • NAMUR
  • current
  • voltage
  • serial interface
  • mechanical
Protection class
Adjustability
  • Teach-in [18]
  • potentiometer
  • IO-Link
  • fix preset
  • serial interface
  • qTeach
  • 1-Step Teach
Approvals/certificates
  • EHEDG
  • Ecolab
  • ATEX 1G
  • ATEX 2D
  • ATEX 3D
  • ATEX 3G
  • REGULATION (EC) 1935/2004
  • REGULATION (EC) 2023/2006
  • REGULATION (EU) 1282/2011
  • FDA 21 CFR § 175.300
  • FDA 21 CFR § 177.2600
  • FCN 742
  • EN 60947-5-2 / EN 60947-5-7
  • EN ISO 14982:2009
  • ISO 15003:2006, Sec 5.13
  • ISO 13766:2006-05
  • EN 13309:2010
  • proTect+
Particular characteristics
  • Hygiene
  • Washdown
  • Outdoor
  • Transparent objects [18]
  • factor 1
  • weld field immune
  • high pressure immune
  • full metal housing
  • chemically resistant
  • Ex proof
  • high temperature immune
  • Linearized
  • 2 switching points [18]
  • banking screw
  • ultra flexible
  • suitable for flexible cable carriers
  • Small sensing head
  • Short sensing head
  • Sensing head can be bent once
  • Side view
  • high sensitivity
  • for aluminum
  • Anhaftunempfindlich
Cl1 Objekterkennung
  • Induktive Näherungsschalter
  • Lichtschranken und -taster
  • Lichtleitersensoren
  • Ultraschallsensoren schaltend [18]
  • Kapazitive Sensoren
  • Magnet- und Zylindersensoren
  • Präzisionsschalter
  • Kantendetektion, Exemplarzähler
Reset
18 products in 4 families

View:

Gallery view

Families per page: 10 |  25 |  50 |  All

sample picture product family housing sensing distance min. sensing distance max. features
UZDK 30
(Sd = 2000 mm)


Ultrasonic proximity sensors
30x65x31 mm, metal 200 mm 2000 mm • 2 outputs, each with one independent switching point
• IP 67
UZDK 30
(Sd = 1000 mm)


Ultrasonic proximity sensors
30x65x31 mm, metal 100 mm 1000 mm • 2 outputs, each with one independent switching point
• IP 67
UZDK 30
(Sd = 250 mm)


Ultrasonic proximity sensors
30x65x31 mm, metal 30 mm 250 mm • 2 outputs, each with one independent switching point
• IP 67
UZDK 30
(Sd = 400 mm)


Ultrasonic proximity sensors
30x65x31 mm, metal 60 mm 400 mm • 2 outputs, each with one independent switching point
• IP 67