Productfinder Sensors
Basic function
Sensor type
  • Inductive
  • Photoelectric
  • Ultrasonic
  • Capacitive
  • Magnetic [21]
  • My-Com
B16 Sensor principles
  • Reflexions-Lichtschranke mit Reflektor zur Transparenzerkennung
  • Einweg-Lichtschranken
  • Diffuse sensors with background suppression
  • Lichtschranke ohne Reflektor - SmartReflect
  • Diffuse sensors with intensity difference
  • Retro-reflective sensors
  • Color sensors
  • Diffuse contrast sensors
  • Difference sensors
Function principle
Scanning range
Type
Housing material
Output circuit
Protection class
Mounting type
  • non-flush
  • quasi-flush
  • flush
  • T-slot
  • C-slot
Adjustability
  • Teach-in
  • potentiometer
  • IO-Link
  • fix preset
  • serial interface
  • qTeach
  • 1-Step Teach
Approvals/certificates
  • EHEDG
  • Ecolab
  • ATEX 1G
  • ATEX 2D
  • ATEX 3D
  • ATEX 3G
  • REGULATION (EC) 1935/2004
  • REGULATION (EC) 2023/2006
  • REGULATION (EU) 1282/2011
  • FDA 21 CFR § 175.300
  • FDA 21 CFR § 177.2600
  • FCN 742
  • EN 60947-5-2 / EN 60947-5-7
  • EN ISO 14982:2009
  • ISO 15003:2006, Sec 5.13
  • ISO 13766:2006-05
  • EN 13309:2010
  • proTect+
Particular characteristics
  • Hygiene
  • Washdown
  • Outdoor
  • Transparent objects
  • factor 1
  • weld field immune
  • high pressure immune
  • full metal housing
  • chemically resistant
  • Ex proof
  • high temperature immune
  • Linearized
  • 2 switching points
  • banking screw
  • ultra flexible
  • suitable for flexible cable carriers
  • Small sensing head
  • Short sensing head
  • Sensing head can be bent once
  • Side view
  • high sensitivity
  • for aluminum
  • Anhaftunempfindlich
Cl1 Objekterkennung
  • Induktive Näherungsschalter
  • Lichtschranken und -taster
  • Lichtleitersensoren
  • Ultraschallsensoren schaltend
  • Kapazitive Sensoren
  • Magnet- und Zylindersensoren
  • Präzisionsschalter
  • Kantendetektion, Exemplarzähler
Reset
21 products in 10 families

View:

Gallery view

Families per page: 10 |  25 |  50 |  All

sample picture product family housing sensing distance min. sensing distance max. features
MDRM 18
(U-Type, 360°)


Magnetic angle sensors
18 mm, metal - 5 mm, with magnet rotor MSFS • high system precision
• resolution 0,09°
• angular range 360° linear
• IP 67
MDRM 18
(I-Type, 270°)


Magnetic angle sensors
18 mm, metal - 5 mm, with magnet rotor MSFS • high system precision
• resolution 0,09°
• angular range 270° linear
• IP 67
MDFM 20
(U-Type, 360°)


Magnetic angle sensors
20 mm, metal - 5 mm, with magnet rotor MSFS • high system precision
• resolution 0,09°
• angular range 360° linear
• IP 67
MDFM 20
(I-Type, 270°)


Magnetic angle sensors
20 mm, metal - 4 mm, with magnet rotor MSFS • resolution 1,41°
• angular range 270° linear
• IP 67
MDFM 20
(I-Type, 270°)


Magnetic angle sensors
20 mm, metal - 5 mm, with magnet rotor MSFS • high system precision
• resolution 0,09°
• angular range 270° linear
• IP 67
MDFM 20
(U-Type, 360°)


Magnetic angle sensors
20 mm, metal - 4 mm, with magnet rotor MSFS • resolution 1,41°
• angular range 360° linear
• IP 67
MDRM 18
(I-Type, 120°)


Magnetic angle sensors
18 mm, metal - 5 mm, with magnet rotor MSFS • high system precision
• resolution 0,09°
• angular range 120° linear
• IP 67
MDRM 18
(I-Type, 270°)


Magnetic angle sensors
18 mm, metal - 4 mm, with magnet rotor MSFS • resolution 1,41°
• angular range 270° linear
• IP 67
MDRM 18
(U-Type, 160°)


Magnetic angle sensors
18 mm, metal - 5 mm, with magnet rotor MSFS • high system precision
• resolution 0,09°
• angular range 160° linear
• IP 67
MDRM 18
(U-Type, 360°)


Magnetic angle sensors
18 mm, metal - 4 mm, with magnet rotor MSFS • resolution 1,41°
• angular range 360° linear
• IP 67