Robust and resilient inclination sensors GIM500R

Precise. Reliable. Robust.

Thanks to their extremely robust and resilient design, the inclination sensors of the GIM500R series are ideal in any environment, particularly in mobile automation. In saltwater-resistant aluminium housing and with all-encapsulated electronics they ensure safe performance with IP 69K rating.

  • Portfolio
    • 1-dimensional

      • Measuring range  360°
      • Protection class up to IP 69K
      • Absolute accuracy ± 0.1°
    • 2-dimensional

      • Measuring range  ± 90°
      • Protection class up to IP 69K
      • Absolute accuracy ± 0.1°
    Areas of application

    Convenient and reliable angular measurements at:

    • mobile automation
    • agricultural machinery
    • cranes and hoists
    • industrial trucks
    • solar energy systems
    • textile machinery
    • automation technology
    Special features

    Your benefits at a glance

    • mobile automation design 
    • precise positioning by high measuring accuracy
    • reliable performance in rough environment
    • high level of flexibility by varied connection technologies
    • excellent price-performance ratio
    • for safety functions up to PLd level
    • reliable output signal thanks to configurable filter
    Key features

    Technical product highlights

    • Absolute accuracy up to ±0.1°
    • Extended temperature range –40...+85 °C
    • High resistance to shocks and vibration up to 200 g / 20 g
    • Protection up to IP 69K
    • Corrosion-proof C5-M
    • E1-compliant design
    • EN 13849 compliant firmware
    • optional redundant use
    • User-configurable deep pass filter
    Available interfaces
    • CANopen®
    • SAE J1939
    • Analog 0...5 V
    • Analog 0...10 V
    • Analog 4...20 mA