Inclination sensors GNAMG for industrial applications

GNAMG inclination sensors with flexible connectivity technologies (modular bus cover) master virtually any industrial application. Integrating standard control interfaces as CANopen and Profibus, these sensors are the perfect match in measuring technology and tasks in assembly and the handling industry. 

  • Portfolio
    • 1-dimensional

      • Measuring range  360°
      • Resolution  0.1°
      • Absolute accuracy ± 0,2°
    • 2-dimensional

      • Measuring range  ± 60°
      • Resolution  0.001°
      • Absolute accuracy ± 0.1°
    Areas of application

    Convenient and reliable angular measurements at:

    • mobile automation
    • agricultural machinery
    • cranes and hoists
    • industrial trucks
    • solar energy systems
    • textile machinery
    • automation technology
    Special features
    • Resolution and zero point configurable in any installation position 
    • CANopen: Baud rate, Node ID and terminating resistor configurable at sensor
    • Optional in stainless steel housing
    Key features
    • robust, compact metal housing
    • protection up to IP67
    • M12 connection technology or user-assembled cable 
    • fieldbus can be looped through
    • powered by bus cable or separately
    • rotary switch for convenient setting of Node ID 
    • DUO-LED activity indicator
    Available interfaces
    • PROFIBUS-DP
    • CANopen