创新产品 2017

Efficient fluid management with the FlexFlow family of flow and temperature sensors

They are based on the calorimetric measurement principle and monitor both flow velocity as well as media temperature. The sensors feature IO-Link and, depending on the configuration, up to two switching or analog outputs (4...20 mA/ 0...10 V).

GIM500R – Compact inclination sensors

Thanks to their extremely robust and resilient design, the inclination sensors of the GIM500R series are ideal in any environment. In a saltwater-resistant aluminium housing and with fully encapsulated electronics they ensure operation safety with IP 69K rating.

PosCon CM - Measurement of round objects

PosCon CM light section sensor is the perfect solution for measuring center position, diameter as well as out positions of round objects with an outer diameter of 30 to 130 mm. The calibrated sensor requires neither a reflector nor external software. 

双倍效率:堡盟全新VeriSens 视觉传感器

堡盟全新 510,700和800系列Verisens 相机可以提供双倍效率的使用图像处理原理的质量监测,集成的工业以太网接口可以完全满足工业4.0以及IoT的连接需求。

新的应变力探杆DSRK结构结实,安装更加简便,最大限度地延长了使用寿命。

新应变力探杆DSRK的感应头几何结构得到了最完美的优化,平整的插入口及可靠的颈圈防止传感器受损 。与基于Strain-Mate 原理的上一代应变力探杆DSRH不同,新应变力探杆DSRK 使用的是更加可靠的应变片粘贴技术。

Robust precision – The new series of magnetic absolute encoders

The new generation MAGRES EAM580 and EAM360 combines robustness with highest precision. Their maximum angular accuracy of  0.15° ensures absolute reliability and precise positioning.

高性能激光三角测量的堡盟3D相机

堡盟LX VisualApplets 3D相机完美满足实际应用中对于高精度快速激光三角测量的需求。相机通过内部直接降低待处理数据量的方式可以满足低成本的系统设计要求。

Brought to a point – O300 laser sensors

Thanks to their small and very accurate 0.1 mm light beam, O300 laser sensors allow the reliable detection of tiny objects as well as of parts positioned close together. With a fast response time of < 0.1 ms and their high repeatability, the laser class 1 sensors fit perfectly to fast processes.