Productfinder Absolute encoders
Model
Size (flange)
Solid shaft
Hollow shaft
  • All
  • ø4...6 mm
  • ø7...10 mm
  • ø11...16 mm
  • ø17 mm cone 1:10
  • ø17...25 mm
  • ø25.4 mm
  • ø26...65 mm
  • ø50.8 mm
  • > ø65 mm
Protection
Connection
Operating speed
Interface
Resolution Singleturn
Resolution Multiturn
Options mechanic
  • Speed switches
  • Stainless steel [4]
  • EURO flange B10
  • Centrifugal switch
  • Isolated shaft
  • Terminal box
  • Corrosion-resistant
  • Zero setting key
  • Shock proof >250 g
  • Cable transducer
  • Synchro flange
  • Second output
Options electronic
  • Analog output
  • Self-diagnosis
  • Incremental output
  • MicroGen
  • Electronic cams
  • Programmable
  • Redundant sensing
  • Temperature -40 °C [4]
Approvals/Certificates
  • Ex II 2D/2G (ATEX/IECEx)
  • Ex II 3D/3G (ATEX)
  • UL approval
Reset
4 products matching your selection

View:

Gallery view

Products per page: 10 |  25 |  50 |  All

Sample picture Product family Size (flange) Shaft type Resolution max. Features
BMMV 58K SSI - MAGRES hermetic

ø58 mm ø10 mm solid shaft (clamping flange) ST 4096 / 12 bit
MT 8192 / 13 bit
• Material: stainless steel 1.4305
• Protection IP 69K
BMMV 58K CANopen® - MAGRES hermetic

ø58 mm ø10 mm solid shaft (clamping flange) ST ≤4096 / 12 bit
MT ≤262144 / 18 bit
• Material: stainless steel 1.4305
• Protection IP 69K
BMMV 58K Profibus-DP - MAGRES hermetic

ø58 mm ø10 mm solid shaft (clamping flange) ST ≤8192 / 13 bit
MT ≤65536 / 16 bit
• Material: stainless steel 1.4305
• Protection IP 69K
BMMV 58K flexible - MAGRES hermetic

ø58 mm ø10 mm solid shaft (clamping flange) ST ≤4096 / 12 bit
MT ≤262144 / 18 bit
• Protection IP 69K
• CANopen®, DeviceNet
• EtherCAT, EtherNet/IP
• SAEJ1939, Profibus
• PROFINET, POWERLINK