Productfinder Incremental encoders
Model
Size (flange)
  • ø24 mm
  • ø30...42 mm
  • ø55...59 mm [2]
  • ø60...74 mm
  • ø75...99 mm
  • ø100...160 mm
  • > ø160 mm
Solid shaft
  • All
  • ø4...6 mm
  • ø7...10 mm
  • ø9.52 mm (ø3/8")
  • ø11...12 mm
Hollow shaft
  • All [2]
  • ø4...6 mm
  • ø7...10 mm
  • ø9.52 mm (ø3/8")
  • ø11...16 mm [2]
  • ø17 mm cone 1:10
  • ø17...25 mm
  • ø25.4 mm (ø1")
  • ø26...65 mm
  • > ø65 mm
Protection
Connection
Operating speed
Output circuit
Pulses/waves per revolution
Options mechanic
  • Lightning protection
  • Speed switches
  • Stainless steel
  • Square flange
  • EURO flange B10
  • Centrifugal switch
  • Hybrid ball bearings
  • Isolated shaft
  • Terminal box
  • Corrosion-resistant
  • Shock proof >250 g
  • Seawater resistant
  • Synchro flange
  • Second shaft end
Options electronic
  • Self-diagnosis EMS
  • Socket electronic
  • Incremental output
  • Low Harmonics
  • Programmable [2]
  • Redundant sensing
  • Temperature -40 °C
  • Temperature ≥+100 °C
Approvals/Certificates
  • Ex II 2D/2G (ATEX/IECEx)
  • Ex II 3D (ATEX)
  • Ex II 3D/3G (ATEX)
  • SIL approval
  • UL approval
  • DNV approval
Reset
2 products matching your selection

View:

Gallery view

Products per page: 10 |  25 |  50 |  All

Sample picture Product family Size (flange) Shaft type Pulse number/sinewave cycles Features
BHF - HighRes

ø58 mm ø12 mm (blind hollow shaft) 4096...320000 • High resolution
• Programmable
BHG - HighRes

ø58 mm ø12 mm (through hollow shaft) 4096...320000 • High resolution
• Programmable