Productfinder Format adjustment
Model
Hollow shaft
Connection
Operating speed
Nominal torque
Nominal power output
Interface
Steps per turn
  • 1440
Resolution Multiturn
Reset
7 products matching your selection

View:

Gallery view

Products per page: 10 |  25 |  50 |  All

Sample picture Product family Dimensions Shaft type Features
MSBA 42

ø42 mm ø8 mm solid shaft • DC motor, brush-type• Absolute multiturn position detection, CANopen®
MSIA 42 CANopen

42 x 95 mm ø6 mm solid shaft
ø8 mm solid shaft
• DC motor, brushless• Absolute multiturn position detection, CANopen®
MSIA 42 Profibus

42 x 95 mm ø6 mm solid shaft
ø8 mm solid shaft
• DC motor, brushless• Absolute multiturn position detection, Profibus-DP
MSIA 68 bevel gear transmission W3 CANopen

ø68 mm ø12 mm (through hollow shaft) • DC motor, brushless• Absolute multiturn position detection, CANopen®
MSIA 68 bevel gear transmission W3 Profibus

ø68 mm ø12 mm (through hollow shaft) • DC motor, brushless• Absolute multiturn position detection, Profibus-DP
MSIA 68 planetary gear transmission CANopen

ø68 mm ø10 mm solid shaft
ø14 mm solid shaft
• DC motor, brushless• Absolute multiturn position detection, CANopen®
MSIA 68 planetary gear transmission Profibus

ø68 mm ø10 mm solid shaft
ø14 mm solid shaft
• DC motor, brushless• Absolute multiturn position detection, Profibus-DP