Productfinder Format adjustment
Solid shaft
Hollow shaft
Operating speed
Nominal torque
Nominal power output
  • 36
  • 92
Steps per turn
Resolution Multiturn
Reset
6 products matching your selection

View:

Gallery view

Products per page: 10 |  25 |  50 |  All

Sample picture Product family Dimensions Shaft type Features
BG440 - planetary gearing

ø52 x 155.5 mm (BG440.25)
ø52 x 180.5 mm (BG440.50)
ø12 mm solid shaft • EC-motor with planetary gearing• for automated spindle positioning cycles
BG650 - planetary gearing

ø52 x 176.5 mm (BG650.25)
ø52 x 201.5 mm (BG650.50)
ø52 x 226.5 mm (BG650.75)
ø12 mm solid shaft • EC-motor with planetary gearing• for automated spindle positioning cycles
GK473

22.6 x 99 x 114.5 mm - • Fieldbus interface for spindle position displays• CANopen®, DeviceNet, Profibus-DP
N 150

37 x 75 x 45 mm ø14 mm (through hollow shaft) • Through hollow shaft uo to ø14 mm, manual format adjustment• Display LCD two lines, interface RS485
N 152

37 x 75 x 45 mm ø14 mm (through hollow shaft) • Through hollow shaft up to ø14 mm, automated format adjustment• Display LCD two lines, interface RS485
N 155

37 x 75 x 29 mm - • Plug-on mount, enter key, manual format adjustment• Display LCD two lines, interface RS485