Productfinder Sensors
Basic function
Sensor type
B16 Sensor principles
  • Reflexions-Lichtschranke mit Reflektor zur Transparenzerkennung
  • Einweg-Lichtschranken
  • Diffuse sensors with background suppression
  • Lichtschranke ohne Reflektor - SmartReflect
  • Diffuse sensors with intensity difference
  • Retro-reflective sensors
  • Color sensors
  • Diffuse contrast sensors
  • Difference sensors
Function principle
Scanning range
Type
Housing material
Connection types
Output circuit
Protection class
Mounting type
Switching frequency
Adjustability
  • Teach-in
  • potentiometer
  • IO-Link
  • fix preset
  • serial interface
  • qTeach
  • 1-Step Teach
Approvals/certificates
Particular characteristics
  • Hygiene [36]
  • Washdown
  • Outdoor
  • Transparent objects
  • factor 1
  • weld field immune
  • high pressure immune
  • full metal housing
  • chemically resistant
  • Ex proof
  • high temperature immune
  • Linearized
  • 2 switching points
  • banking screw
  • ultra flexible
  • suitable for flexible cable carriers
  • Small sensing head
  • Short sensing head
  • Sensing head can be bent once
  • Side view
  • high sensitivity
  • for aluminum
  • Anhaftunempfindlich
Cl1 Objekterkennung
  • Induktive Näherungsschalter [36]
  • Lichtschranken und -taster
  • Lichtleitersensoren
  • Ultraschallsensoren schaltend
  • Kapazitive Sensoren
  • Magnet- und Zylindersensoren
  • Präzisionsschalter
  • Kantendetektion, Exemplarzähler
Reset
36 products in 5 families

View:

Gallery view

Families per page: 10 |  25 |  50 |  All

sample picture product family housing sensing distance min. sensing distance max. features
IFBR 06

Inductive proximity switch
6,5x55 mm, metal - 3 mm • Hygiene design
• LowTemp (-40°C)
• IP 68/69K & proTect+
IFBR 11
(Sn = 4 mm)


Inductive proximity switch
11x54 mm, metal - 4 mm • Hygiene design
• LowTemp (-40°C)
• IP 68/69K & proTect+
IFBR 11
(Sn = 6 mm)


Inductive proximity switch
11x54 mm, metal - 6 mm • Hygiene design
• LowTemp (-40°C)
• IP 68/69K & proTect+
IFBR 17
(Sn = 12 mm)


Inductive proximity switch
17x55 mm, metal - 12 mm • Hygiene design
• LowTemp (-40°C)
• IP 68/69K & proTect+
IFBR 17
(Sn = 8 mm)


Inductive proximity switch
17x55 mm, metal - 8 mm • Hygiene design
• LowTemp (-40°C)
• IP 68/69K & proTect+