Productfinder Sensors
Basic function
Sensor type
B16 Sensor principles
  • Reflexions-Lichtschranke mit Reflektor zur Transparenzerkennung
  • Einweg-Lichtschranken
  • Diffuse sensors with background suppression
  • Lichtschranke ohne Reflektor - SmartReflect
  • Diffuse sensors with intensity difference
  • Retro-reflective sensors
  • Color sensors
  • Diffuse contrast sensors
  • Difference sensors
Function principle
Type
Housing material
Output circuit
Protection class
Adjustability
Approvals/certificates
  • EHEDG
  • Ecolab
  • ATEX 1G
  • ATEX 2D
  • ATEX 3D
  • ATEX 3G
  • REGULATION (EC) 1935/2004
  • REGULATION (EC) 2023/2006
  • REGULATION (EU) 1282/2011
  • FDA 21 CFR § 175.300
  • FDA 21 CFR § 177.2600
  • FCN 742
  • EN 60947-5-2 / EN 60947-5-7
  • EN ISO 14982:2009
  • ISO 15003:2006, Sec 5.13
  • ISO 13766:2006-05
  • EN 13309:2010
  • proTect+
Particular characteristics
  • Hygiene
  • Washdown
  • Outdoor
  • Transparent objects [45]
  • factor 1
  • weld field immune
  • high pressure immune
  • full metal housing
  • chemically resistant [4]
  • Ex proof
  • high temperature immune
  • Linearized
  • 2 switching points
  • banking screw
  • ultra flexible
  • suitable for flexible cable carriers
  • Small sensing head
  • Short sensing head
  • Sensing head can be bent once
  • Side view
  • high sensitivity
  • for aluminum
  • Anhaftunempfindlich
Cl1 Objekterkennung
  • Induktive Näherungsschalter
  • Lichtschranken und -taster
  • Lichtleitersensoren
  • Ultraschallsensoren schaltend [45]
  • Kapazitive Sensoren
  • Magnet- und Zylindersensoren
  • Präzisionsschalter
  • Kantendetektion, Exemplarzähler
Reset
45 products in 14 families

View:

Gallery view

Families per page: 10 |  25 |  50 |  All

sample picture product family housing sensing distance min. sensing distance max. features
U500.RA0

Ultrasonic retro-reflective sensors
18x45x32 mm, plastic 0 mm 1000 mm • narrow sonic beam
• short response time
• no blind spot area for objects > 30 mm
• qTeach
• IP 67
UR18.RA0

Ultrasonic retro-reflective sensors
18x64 mm, metal 0 mm 1000 mm • narrow sonic beam
• short response time
• no blind spot area for objects > 30 mm
• qTeach
• IP 67
URDK 20
(Sde = 1000 mm)


Ultrasonic retro-reflective sensors
20x42x15 mm, plastic 0 mm 1000 mm • detects sound absorbing objects
• no blind spot area for objects > 30 mm
• IP 67
URAR 18

Ultrasonic retro-reflective sensors
18x91,5 mm, metal 0 mm 400 mm • Internal and external Teach-in
• chemically resistant
• IP 67
URDK 10
(Sde = 200 mm)


Ultrasonic retro-reflective sensors
10,4x27x14 mm, plastic 0 mm 200 mm • SONUS
• detects sound absorbing objects
• no blind spot area for objects > 30 mm
• IP 67
URDK 09

Ultrasonic retro-reflective sensors
8,6x48,8x30,5 mm, plastic 0 mm 200 mm • detects sound absorbing objects
• no blind spot area for objects > 30 mm
• push-pull
• IP 67
URAM 12
(with beam columnator, Highspeed)


Ultrasonic retro-reflective sensors
12x100 mm, metal 0 mm 40 mm • detects sound absorbing objects
• no blind spot area
• IP 67
URDK 30
(Sde = 1000 mm)


Ultrasonic retro-reflective sensors
30x65x31 mm, metal 0 mm 1000 mm • detects sound absorbing objects
• no blind spot area for objects > 30 mm
• IP 67
URAM 50

Ultrasonic retro-reflective sensors
30x95 mm, metal 0 mm 3000 mm • detects sound absorbing objects
• no blind spot area for objects > 100 mm
• IP 67
URDK 20
(Sde = 200 mm)


Ultrasonic retro-reflective sensors
20x42x15 mm, plastic 0 mm 200 mm • detects sound absorbing objects
• no blind spot area for objects > 30 mm
• IP 67
1 | 2