Productfinder Sensors
Sensor type
B16 Sensor principles
  • Reflexions-Lichtschranke mit Reflektor zur Transparenzerkennung
  • Einweg-Lichtschranken
  • Diffuse sensors with background suppression
  • Lichtschranke ohne Reflektor - SmartReflect
  • Diffuse sensors with intensity difference
  • Retro-reflective sensors
  • Color sensors
  • Diffuse contrast sensors
  • Difference sensors
Housing material
Protection class
Approvals/certificates
  • EHEDG
  • Ecolab
  • ATEX 1G
  • ATEX 2D
  • ATEX 3D
  • ATEX 3G
  • REGULATION (EC) 1935/2004
  • REGULATION (EC) 2023/2006
  • REGULATION (EU) 1282/2011
  • FDA 21 CFR § 175.300
  • FDA 21 CFR § 177.2600
  • FCN 742
  • EN 60947-5-2 / EN 60947-5-7
  • EN ISO 14982:2009
  • ISO 15003:2006, Sec 5.13
  • ISO 13766:2006-05
  • EN 13309:2010
  • proTect+
Particular characteristics
  • Hygiene
  • Washdown
  • Outdoor
  • Transparent objects [251]
  • factor 1
  • weld field immune
  • high pressure immune
  • full metal housing
  • chemically resistant [16]
  • Ex proof
  • high temperature immune
  • Linearized
  • 2 switching points [18]
  • banking screw
  • ultra flexible
  • suitable for flexible cable carriers
  • Small sensing head
  • Short sensing head
  • Sensing head can be bent once
  • Side view
  • high sensitivity
  • for aluminum
  • Anhaftunempfindlich
Cl1 Objekterkennung
  • Induktive Näherungsschalter
  • Lichtschranken und -taster
  • Lichtleitersensoren
  • Ultraschallsensoren schaltend [169]
  • Kapazitive Sensoren
  • Magnet- und Zylindersensoren
  • Präzisionsschalter
  • Kantendetektion, Exemplarzähler
Reset
251 products in 3 families

View:

Gallery view

Families per page: 10 |  25 |  50 |  All

sample picture product family housing sensing distance min. sensing distance max. features
UNDK 10
(Sd = 200 mm)


Ultrasonic distance measuring sensors
10,4x27x14 mm, plastic 20 mm 200 mm • SONUS
• 0-10 VDC
• IP 67
UNDK 10
(Sd = 200 mm)


Ultrasonic proximity sensors
10,4x27x14 mm, plastic 10 mm 200 mm • SONUS
• IP 67
URDK 10
(Sde = 200 mm)


Ultrasonic retro-reflective sensors
10,4x27x14 mm, plastic 0 mm 200 mm • SONUS
• detects sound absorbing objects
• no blind spot area for objects > 30 mm
• IP 67