"The original Bourdon"

Pressure measurement is our home turf: for measuring relative and total pressure you will find products with capsule elements and Bourdon springs at Baumer. Or absolute and differential pressure measuring equipment for pressures from 25 mbar to 1600 bar. Thanks to their robust stainless steel housing our instruments are also suitable for use under the tough conditions and in the demanding environments found in the oil and gas or petrochemical industries, and can also be used without any problems in areas where hygiene rules apply, and for applications where sea-water is used.

  • Portfolio
    • MMX1

      • Nominal size: 40 mm
      • Approval: ATEX II2GDc-IM2c
      • „For corrosive gases and liquids
      • „„Fully welded process connection

      MEX3 / MEM3

      • Nominal size: 63 mm
      • Approval: ATEX II2GDc-IM2c, Lloyd's Register, Gost
      • „For corrosive gases and liquids
      • „„Fully welded process connection

      MIX7 / MIM7

      • Nominal size: 150 mm
      • Approval: ATEX II2GDc-IM2c, Lloyd's Register, Gost
      • „For corrosive gases and liquids
      • Long term reliability

      MMN5

      • Nominal size: 100 mm
      • Approval: ATEX II2GDc-IM2c, Lloyd's Register, Gost
      • For corrosive atmospheres and fluids
      • Long term reliability
      • Safety version S3 according to EN837-1

      DPC100

      • Nominal size: 100 mm
      • Approval: ATEX II2GDc-IM2c, Gost
      • Welded with blow-out disc, back
      • For gaseous and liquid, aggressive, high and low visconsity media
      • High overpressure safety

      MTA3

      • Nominal size: 63 mm
      • Measuring ranges: 0 ... 60 mbar to 0 ... 600 mbar
      • Low pressure measurements
      • for clean and non-corrosive gases

      MCX5

      • Nominal size: 100 mm
      • Measuring ranges: 0 ... 10 mbar to 0 ... 600 mbar
      • Low pressure measurements
      • High overpressure protection
      • Suitable for corrosive gases

      MAT1

      • Nominal size: 40 mm
      • Measuring range: 1... 0 to 0... 400 bar
      • Conform to EN 837-1 standard
      • Pressure Directive PED 97/23/CE

      MAT3

      • Nominal size: 63 mm
      • Measuring range: 1... 0 to 0... 400 bar
      • Conform to EN 837-1 standard
      • Pressure Directive PED 97/23/CE

      MAT5

      • Nominal size: 100 mm
      • Measuring range: 1... 0 to 0... 400 bar
      • Conform to EN 837-1 standard
      • Pressure Directive PED 97/23/CE

      MIT5

      • Nominal size: 100 mm
      • Measuring range: -1 ... + 0 to 0 ...+ 1000 bar
      • Stainless steel case
      • Anti-vibrating system

      MMJ7

      • Nominal size: 150 mm
      • Measuring range: -1 ... 0 to 0 ... 600 bar
      • For corrosive gases and liquids
      • Class 1 according to EN 873-1
    • MEX2

      • Nominal size: 50 mm
      • Approval: ATEX II2GDc-IM2c, Lloyd's Register, Gost
      • „For corrosive gases and liquids
      • „„Fully welded process connection

      MEX5 / MEM5

      • Nominal size: 100 mm
      • Approval: ATEX II2GDc-IM2c, Lloyd's Register, Gost
      • „For corrosive gases and liquids
      • „„Fully welded process connection

      MEX8

      • Nominal size: 160 mm
      • Approval: ATEX II2GDc-IM2c, Lloyd's Register, Gost
      • „For corrosive gases and liquids
      • Long term reliability

      MPF6 / MPJ6

      • Nominal size: 130 mm (4.5")
      • Approval: Gost
      • For corrosive gases and liquids
      • With or without damping fluid

      MTA2

      • Nominal size: 50 mm
      • Measuring ranges: 0 ... 60 mbar to 0 ... 600 mbar
      • Low pressure measurements
      • for clean and non-corrosive gases

      MTA5

      • Nominal size: 100 mm
      • Measuring ranges: 0 ... 16 mbar to 0 ... 600 mbar
      • Low pressure measurements
      • for clean and non-corrosive gases

      MCX7

      • Nominal size: 150 mm
      • Measuring ranges: 0 ... 6 mbar to 0 ... 600 mbar
      • Low pressure measurements
      • High overpressure protection
      • Suitable for corrosive gases

      MAT2

      • Nominal size: 50 mm
      • Measuring range: 1... 0 to 0... 400 bar
      • Conform to EN 837-1 standard
      • Pressure Directive PED 97/23/CE

      MIT3

      • Nominal size: 63 mm
      • Measuring range: -1... + 0 to 0...+ 1000 bar
      • Stainless steel case
      • Anti-vibrating system

      MCD7

      • Nominal size: 150 mm
      • Measuring range: 0 ... 10 mbar to 0 ... 250 mbar
      • For non corrosive gases and aggressive environment
      • Safety valve on high pressure side

      MMF7

      • Nominal size: 150 mm
      • Measuring range: -1 ... 0 to 0 ... 600 bar
      • Can be used in corrosive gases and liquids that are not crystallizing
      • Approval: Lloyd's Register
    Product Selection Guide

    Diameter

    Utility Gauge:
    Brass

    Industrial
    Gauges 

    Monel

    Diaphgram

    Capsule /
    Below dp

    ø 40 mm

    MAT 1

    MMX 1

    ø 50 mm

    MAT 2

    MEX 2

    MTA 2

    ø 63 mm

    MIT 3

    MAT 3

    MEX 3

    MEM 3

    MTA 3

    ø 100 mm

    MIT 5

    MAT 5

    MEX 5

    MEM 5

    MMN 5

    DPC100

    MCX 5

    MTA 5

    ø 130 mm

    MPJ

    MPF

    ø 150 mm

    MIX 7

    MIM 7

    MMJ 7

    MMF 7

    MCX 7

    MCD 7

    ø 160 mm

    MEX 8

    Special feature

    Baumer also develops special solutions for military and civil space flights and the shipbuilding industry. Many EPC contractors (Engineering, Procurement, Construction) have recognized our value as a skilled partner for measuring instruments for the construction of entire plants such as refineries, power stations or water treatment plants.

    Key Features
    • from SD 40 mm to 160 mm
      • Pressure measurement range: vacuum to 1600 bar
        • Precision classes 0.5 / 0.6 / 1 / 1.6 / 2.5
    Application area
      • Food and beverage industry
      • Pharmacy
      • Chemical industry
      • Water treatment
        • Oil and gas
        • Petrochemicals

MEX2 / MEM2

  • Nominal size: 50 mm
  • Approval: ATEX II2GDc-IM2c, Lloyd's Register, Gost
  • „For corrosive gases and liquids
  • „„Fully welded process connection

MMF7

  • Nominal size: 150 mm
  • Measuring range: -1 ... 0 to 0 ... 600 bar
  • Can be used in corrosive gases and liquids that are not crystallizing
  • Approval: Lloyd's Register

MMJ7

  • Nominal size: 150 mm
  • Measuring range: -1 ... 0 to 0 ... 600 bar
  • For corrosive gases and liquids
  • Class 1 according to EN 873-1

MCD7

  • Nominal size: 150 mm
  • Measuring range: 0 ... 10 mbar to 0 ... 250 mbar
  • For non corrosive gases and aggressive environment
  • Safety valve on high pressure side

MIT5

  • Nominal size: 100 mm
  • Measuring range: -1 ... + 0 to 0 ...+ 1000 bar
  • Stainless steel case
  • Anti-vibrating system

MIT3

  • Nominal size: 63 mm
  • Measuring range: -1... + 0 to 0...+ 1000 bar
  • Stainless steel case
  • Anti-vibrating system

MAT5

  • Nominal size: 100 mm
  • Measuring range: 1... 0 to 0... 400 bar
  • Conform to EN 837-1 standard
  • Pressure Directive PED 97/23/CE

MAT3

  • Nominal size: 63 mm
  • Measuring range: 1... 0 to 0... 400 bar
  • Conform to EN 837-1 standard
  • Pressure Directive PED 97/23/CE

MAT2

  • Nominal size: 50 mm
  • Measuring range: 1... 0 to 0... 400 bar
  • Conform to EN 837-1 standard
  • Pressure Directive PED 97/23/CE

MAT1

  • Nominal size: 40 mm
  • Measuring range: 1... 0 to 0... 400 bar
  • Conform to EN 837-1 standard
  • Pressure Directive PED 97/23/CE

MCX7

  • Nominal size: 150 mm
  • Measuring ranges: 0 ... 6 mbar to 0 ... 600 mbar
  • Low pressure measurements
  • High overpressure protection
  • Suitable for corrosive gases

MCX5

  • Nominal size: 100 mm
  • Measuring ranges: 0 ... 10 mbar to 0 ... 600 mbar
  • Low pressure measurements
  • High overpressure protection
  • Suitable for corrosive gases

MTA5

  • Nominal size: 100 mm
  • Measuring ranges: 0 ... 16 mbar to 0 ... 600 mbar
  • Low pressure measurements
  • for clean and non-corrosive gases

MTA3

  • Nominal size: 63 mm
  • Measuring ranges: 0 ... 60 mbar to 0 ... 600 mbar
  • Low pressure measurements
  • for clean and non-corrosive gases

MTA2

  • Nominal size: 50 mm
  • Measuring ranges: 0 ... 60 mbar to 0 ... 600 mbar
  • Low pressure measurements
  • for clean and non-corrosive gases

DPC100

  • Nominal size: 100 mm
  • Approval: ATEX II2GDc-IM2c, Gost
  • Welded with blow-out disc, back
  • For gaseous and liquid, aggressive, high and low visconsity media
  • High overpressure safety

MPF6 / MPJ6

  • Nominal size: 130 mm
  • Approval: Gost
  • For corrosive gases and liquids
  • With or without damping fluid

MMN5

  • Nominal size: 100 mm
  • Approval: ATEX II2GDc-IM2c, Lloyd's Register, Gost
  • For corrosive atmospheres and fluids
  • Long term reliability
  • Safety version S3 according to EN837-1

MEX8

  • Nominal size: 160 mm
  • Approval: ATEX II2GDc-IM2c, Lloyd's Register, Gost
  • „For corrosive gases and liquids
  • Long term reliability

MIX7 / MIM7

  • Nominal size: 150 mm
  • Approval: ATEX II2GDc-IM2c, Lloyd's Register, Gost
  • „For corrosive gases and liquids
  • Long term reliability

MEX5 / MEM5

  • Nominal size: 100 mm
  • Approval: ATEX II2GDc-IM2c, Lloyd's Register, Gost
  • „For corrosive gases and liquids
  • „„Fully welded process connection

MEX3 / MEM3

  • Nominal size: 63 mm
  • Approval: ATEX II2GDc-IM2c, Lloyd's Register, Gost
  • „For corrosive gases and liquids
  • „„Fully welded process connection

MMX1

  • Nominal size: 40 mm
  • Approval: ATEX II2GDc-IM2c
  • „For corrosive gases and liquids
  • „„Fully welded process connection