"From petrol to buttermilk"

Electronic temperature sensors and thermometers

Fully user-configurable, they are available with varied process connections in standard or hygienic designs. The sensors, transmitters and displays can be freely configured by the user and have a variety of process connectors which conform to standards and hygiene regulations. They come to you in compact stainless steel or industrial strength housings, on request with a graphical display, optionally with a built-in transmitter or in a Pt100 version. Whether you are looking for the greatest precision or simply to be robust - in our portfolio you will always find the right solution. As others have for over 60 years!

  • Portfolio
    • CombiTemp TFRN

      • Industrial RTD temperature sensor
      • Optional display: CombiView™ DFON
      • Threaded process connections
      • 4...20 mA, HART- or Pt100-output
      • Room temperature sensor

      CombiTemp TCR6

      • Sensor and connection in stainless steel, AISI316L
      • DIN form B housing
      • El. connection M20, option M16, M20 marine app.
      • Output PT100/PT1000 Ceramic terminal block
      • 4…20 mA temperature transmitter

      FlexTop 2202

      • In-head transmitter for CombiTemp- or OEM applications
      • Measuring range: -200... +850 °C
      • Input: Pt100, 2-, 3-, 4-wire

      FlexTop 2204

      • In-head transmitter for OEM applications
      • Measuring range: -100... +160 °C; 0...1000 Ohm
      • Input: Pt500 and Ohm

      FlexTop 2221

      • In-head transmitter for CombiTemp or OEM applications
      • Measuring range: -270... +2300 °C; 0...2200 Ohm
      • Input: RTD, T/C, mV and Ohm
      • Output: HART

      FlexTemp 2301

      • Temperature transmitter
      • Measuring range: -200... +850 °C
      • Input: Pt100

      FlexTemp 2321

      • Temperature transmitter
      • Measuring range: -270... +2300 °C; 0...2200 Ohm
      • Input: RTD, T/C, mV and Ohm
      • Output: HART
    • CombiTemp TFRH

      • Hygienic RTD temperature sensor
      • Optional display: CombiView™ DFON
      • Hygienic process connections
      • 4...20 mA, HART- or Pt100-output
      • Room temperature sensor

      TER8

      • Hygienic RTD temperature sensor
      • 3A conform without elastomers
      • Flush installation or with immersion sleeve
      • Very fast response time
      • Pt100 or 4…20 mA output

      TE2

      • Compact and light weight
      • -50...+250 °C transmitter
      • 4...20 mA, Pt100 output

      FlexTop 2203

      • In-head transmitter for OEM applications
      • Measuring rage: -100... +1820 °C
      • Input: T/C, mV

      FlexTop 2211

      • In-head transmitter for CombiTemp or OEM applications
      • Measuring range: -270... +2300 °C
      • Input: RTD, T/C, mV and Ohm

      FlexTemp 2311

      • Temperature transmitter
      • Measuring range: -270... +2300 °C; 0...2200 Ohm
      • Input: RTD, T/C, mV and Ohm
    Product Selection Guide

CombiTemp TFRN

  • Industrial RTD temperature sensor
  • Optional display: CombiView™ DFON
  • Threaded process connections
  • 4...20 mA, HART- or Profibus- or PT100-output

CombiTemp TFRH

  • Hygienic RTD temperature sensor
  • Optional display: CombiView™ DFON
  • Hygienic process connections
  • 4...20 mA, HART- or Profibus- or PT100-output

CombiTemp TCR6

  • Sensor and connection in stainless steel, AISI316L
  • DIN form B housing
  • El. connection M20, option M16, M20 marine app.
  • Output PT100/PT1000 Ceramic terminal block
  • 4…20 mA temperature transmitter

TE2

  • Compact and light weight
  • -50...+250 °C transmitter
  • 4...20 mA, HART or Profibus or Pt100 output

Conical sensor

  • Compact and light weight
  • Hygienic cable sensor
  • Pt100 output

Cable sensor

  • Cable sensor with standard or air sensor
  • Pt100 and Pt1000 output

FlexTop 2202

  • In-head transmitter for CombiTemp- or OEM applications
  • Measuring range: -200... +850 °C
  • Input: Pt100, 2-, 3-, 4-wire

FlexTop 2203

  • In-head transmitter for OEM applications
  • Measuring rage: -100... +1820 °C
  • Input: T/C, mV

FlexTop 2204

  • In-head transmitter for OEM applications
  • Measuring range: -100... +160 °C; 0...1000 Ohm
  • Input: Pt500 and Ohm

FlexTop 2211

  • In-head transmitter for CombiTemp or OEM applications
  • Measuring range: -270... +2300 °C
  • Input: RTD, T/C, mV and Ohm

FlexTop 2221

  • In-head transmitter for CombiTemp or OEM applications
  • Measuring range: -270... +2300 °C; 0...2200 Ohm
  • Input: RTD, T/C, mV and Ohm
  • Output: HART

FlexTemp 2301

  • Temperature transmitter
  • Measuring range: -200... +850 °C
  • Input: Pt100

FlexTemp 2311

  • Temperature transmitter
  • Measuring range: -270... +2300 °C; 0...2200 Ohm
  • Input: RTD, T/C, mV and Ohm

FlexTemp 2321

  • Temperature transmitter
  • Measuring range: -270... +2300 °C; 0...2200 Ohm
  • Input: RTD, T/C, mV and Ohm
  • Output: HART