CIP Portfolio Overview

Baumer products meet international industrial standards. Where appropriate or selected by options, they are FDA compliant, fulfil the requirements of the respective 3-A Sanitary Standard or comply with EU regulations 1935/2004, 10/2011 and 2023/2006. In addition certain products are EHEDG certified. For hazardous environments you have a choice of ATEX approved products. Please refer to the related data sheets for details.

  • Conductivity
    • CombiLyz® AFI4

      • Wetted parts in PEEK
      • Compact, food compatible, hygienic design
      • meets 3A requirements, FDA compliant, EHEDG
    • CombiLyz® AFI5

      • Electronics separated from sensor
      • Ideal for placement in confined spaces and for applications with much vibration.
      • Wetted parts in PEEK
      • Compact, food compatible design
      • Meets 3-A requirements, FDA compliant, EHEDG
    Temperature
    • CombiTemp® TFRN

      • Industrial RTD temperature sensor
      • Optional display: CombiView™ DFON
      • Threaded process connections
      • 4...20 mA, HART- or Pt100-output
      • Room temperature sensor

      CombiTemp® TCR6

      • Sensor and connection in stainless steel, AISI316L
      • DIN form B housing
      • El. connection M20, option M16, M20 marine app.
      • Output PT100/PT1000 Ceramic terminal block
      • 4…20 mA temperature transmitter

      TER8

      • Hygienic RTD temperature sensor
      • 3A conform without elastomers
      • Flush installation or with immersion sleeve
      • Very fast response time
      • Pt100 or 4…20 mA output
    • CombiTemp® TFRH

      • Hygienic RTD temperature sensor
      • Optional display: CombiView™ DFON
      • Hygienic process connections
      • 4...20 mA, HART- or Pt100-output
      • Room temperature sensor

      TE2

      • Compact and light weight
      • -50...+250 °C transmitter
      • 4...20 mA, Pt100 output

      Thermometers

      Productfinder

    Point level detection
    • CleverLevel® LBFS

      • Industrial and hygienic applications
      • -40…200°C process temperature
      • 3-A, EHEDG, FDA, marine, Atex, WHG, cULus certifications
      • Media separation
    • CleverLevel® LFFS

      • Eye-catching housing with enhanced 360 Degree status visibility
      • Industrial and hygienic applications
      • -40…200°C process temperature
      • 3-A, EHEDG, FDA,  Atex, WHG, cULus certifications
      • Differentiation between two very similar medias
    Continuous level measurement
    • CombiPress® PFMN

      • Pressure transmitter / switch
      • Industrial
      • Flush diaphragm
      • FlexHousing
      • DFON display
      • Programmable and 0-adjustment

      PBMH hygienic

      • Hygienic pressure transmitter
      • Flush membrane with hygienic approval (3-A and EHEDG)
      • Surface roughness of process connection ≤ 0.8 Ra

      PBMN Flush

      • Pressure transmitter with flush membrane
      • Excellent temperature charateristics
      • Robust stainless steel housing
      • Fully welded design

      (Y)TED hygienic

      • Hygienic pressure switch
      • „„Two threshold outputs (PNP transistors or galvanic isolation)
      • Flush membrane with hygienic approval (3-A)
      • Robust stainless steel housing for severe industrial environments
    • CombiPress® PFMH

      • Pressure transmitter / switch
      • Hygienic
      • Flush diaphragm, 3-A and EHEDG certified
      • CombiView DFON display
      • CIP / SIP-able
      • Programmable and 0-adjustment

      PBMH autoclavable

      • Fully autoclavable pressure transmitter for common sterilisation processes 
      •  3-A and EHEDG certified (TriClamp 1 1/2")
      • Fully welded compact design  

      PBMN industrial High Pressure

      • Industrial pressure transmitter
      • Excellent temperature charateristics
      • Robust stainless steel housing
      • Fully welded design