Drilling Onshore and Offshore

A strong partner to meet your greatest challenges

Onshore and offshore drilling is a difficult challenge for both man and machine. Explosive gases, strong vibrations, extreme weather conditions and a salty, corrosive atmosphere mean highly demanding requirements for technology. Only robust and reliably functioning equipment can ensure safety here.

For several decades Original Bourdon® has been a leading supplier to the Oil and Gas industry. With the broad product portfolio in the field of Process Instrumentation, Baumer provides solutions to industry-specific requirements.

  • Portfolio
    • T02 - Thermocouple assembly with thermowell

      • Single/double thermowell
      • Flanged/screwed connection
      • Ceramic thermowell KER 710 or KER 610 for high temperatures
      • Available with various shafts from 0.5 mm
      • Various options available for connections and sheath diameters
      • Enclosures (head) – IP 65, IP 66, IP 67, IP 68, IIA, IIB, IIC etc.
      • Transmitter output 4 – 20 mA (optional)
      • Reliable and consistent output under extreme conditions

      MEX8 - mechanical pressure gauges for pressure measurement

      • Stainless steel housing and sensing element (Monel available)
      • Suitable for aggressive atmospheres and fluids
      • Resistant to transient overpressure
      • Panel mounting and other dial diameters available
      • Fillable with dampening fluid
      • Conforms to EN837-1 and PED97/23/CE
      • Atex EC II 2 GD

      MPx6 - safety pressure gauges for pressure measurement

      • Safety Pattern Gauge with solid front and blowout back
      • Special materials for aggressive media and environments
        - Polypropylene or phenol housing
        - Stainless steel or Monel sensing housing
      • Over pressure protection up to 130%
      • Adjustable zero point
      • Fillable with dampening fluid or dashpot option
      • NACE conformity
    • R02 - RTD assembly with N-U-N connection

      • Mineral insulated cable
      • Elements – Pt 100, Pt 500, Pt 1000 etc.
      • Spring loaded construction for better contact with thermowell
      • Available with various element sizes from 3 mm
      • Various options available for connections and sheath diameters
      • Enclosures (head) – IP 65, IP 66, IP 67, IP 68, IIA, IIB, IIC etc.
      • Transmitter output 4 – 20 mA (optional)
      • Reliable and consistent output under extreme conditions
      • Nipple-Union-Nipple Extension

      MEP5-OD - Quick connection safety gauge

      • OD connection for double compression fitting
      • For corrosive gases and liquids
      • Class 1 according to EN 837-1
      • Safety version S3 according to EN 837-1
      • Option: liquid-filled for applications with pulsations or vibrations
      • Option: case material 1.4404 (316L) for aggressive atmospheres

      MEX3 panel mounted

      • Stainless steel housing and sensing element (Monel available)
      • Suitable for aggressive atmospheres and fluids
      • Resistant to transient overpressure
      • Dial diameters 63 mm
      • Fillable with dampening fluid
      • Conforms to EN837-1 and PED97/23/CE Atex EC II 2 GD