Production

Designed to withstand high pressure and high temperatures

Reliability and precision – vital features of sensor technology in the field of oil and gas extraction. Our sensors hold up in environments where corrosive and aggressive materials are present and are certified with the required certifications for hazardous areas. Whether the installation has high pressure or high temperature, our sensors will meet your requirements, as our robust devices use the required compatible materials.

Baumer complies with norms and approvals

Our excellence in product quality has won us recognition with prestigious certification from many different regulatory bodies:

  • Portfolio
    • TBI/TBHI - bimetal temperature gauges with AGF thermowell

      • Temperature range from –70 to +600 °C
      • Class 1 accuracy up to +250 °C
      • 135 % over temperature protection
      • Every angle construction
      • Stabilized pointer for increased resistance against vibrations
      • ATEX Zone 1 certification

      Technical Data TBI Series

      PBMN - intrinsically safe pressure transmitter

      • Measurement of vacuum, absolute or gauge pressure
        • Piezoresistive silicon technology
        • External adjustment of zero and span as standard
        • Highly resistant to severe process conditions
        • ATEX ll 1 G/D Ex ia llC T5 or T6

      Technical Data High Pressure

      MPx6 - safety pressure gauges for pressure measurement

      • Safety Pattern Gauge with solid front and blowout back
      • Special materials for aggressive media and environments
        - Polypropylene or phenol housing
        - Stainless steel or Monel sensing housing
      • Over pressure protection up to 130%
      • Adjustable zero point
      • Fillable with dampening fluid or dashpot option
      • NACE conformity
    • MEX5 - pressure gauge with D820 chemical seal

      • Suitable for corrosive atmospheres and fluids
      • Resistant to transient overpressure
      • Fully welded process connection
      • Fillable with dampening fluid
      • Conforms to EN837-1 and PED97/23/CE
      • ATEX EC II 2 GD

      MFT - Differential pressure gauge

      • Low differential and high static pressure
      • Sensing element in stainless steel, Monel or Hastelloy
      • Can be fitted with chemical seal