Refineries

Original Bourdon® by Baumer sets the standards

In refineries thousands of measuring instruments for both pressure and temperature must meet one basic requirement: zero failures! Original Bourdon® has been a leading supplier to the oil and gas industry, continuously improving and expanding our portfolio for several decades. Whether it comes to temperature or pressure – Original Bourdon® temperature instruments and safety pressure gauges with improved protection of operator and environment provide customized solutions for all measuring tasks.

  • Portfolio
    • MEP5 - safety pressure gauge for pressure measurements

      • Safety pattern gauge with solid front and full blowout back
      • Wetted parts in stainless steel or Monel
      • Special compensating diaphragm ensures high accuracy
      • Available with threaded connection
      • Baffle wall blowout back to prevent personal injury of the operator 
      • S3 safety standard according to EN 837
      • NACE conformity
      • ATEX

      D9xx series - Chemical seals

      • Suitable with process pressure transmitters
      • Different wetted part materials available
      • High temperature applications up to + 400 °C
      • Complete assembly with flushing ring and drain/vent valves
      • Pressure rating up to class 2 500
      • Pressure range from 10 mbar to 420 bar
      • NACE conformity
      • Heat tracing optional on flanges and capillaries
    • MX7 - Differential pressure gauge

      • Bellows pressure gauges
      • For corrosive process fluids and atmospheres
      • Fillable with dampening fluid
      • 316L stainless steel casing
      • Can be fitted with chemical seal
      • Radial or parallel connection

      MFT - Differential pressure gauge

      • Low differential and high static pressure
      • Sensing element in stainless steel, Monel or Hastelloy
      • Can be fitted with chemical seal