Secondary Recovery and Well Services

Extreme durability and high precision

Baumer offers products in specialized housings with anti-corrosion coating to ensure impermeability and sealing capabilities throughout the entire service life of the product.

Original Bourdon® expertise in Process Instruments with a large selection of products developed to date, has been repeatedly verified by our satisfied customers. We meet your needs for high quality solutions when it comes to measuring of temperature, level or pressure even in the most demanding environments.

  • Portfolio
    • MIX7 - pressure gauge for pumps and compressors

      • Resistant to transient overpressure
      • Excellent accuracy
      • Various pressure ranges and connection types
      • Fillable with damping liquid
      • ATEX EC II 2 GD

      WPG3 - All stainless steel welded pressure gauge (63 mm)

      • Suitable for well head control panel application (onshore and offshore) for control, monitoring and safety of oil and gas production wells
      • Fully laser-welded panel to case
      • Suitable for aggressive atmospheres and fluids
      • Liquid-filled for applications with pulsations and vibrations
      • Conforms to EN 837-1
      • Available case material 1.4401 (AISI 316) for aggressive atmosphere

      T02 - Thermocouple assembly with thermowell

      • Single/double thermowell
      • Flanged/screwed connection
      • Ceramic thermowell KER 710 or KER 610 for high temperatures application
      • Available with various shafts from 0.5 mm
      • Various options available for connections and sheath diameters
      • Enclosures (head) – IP 65, IP 66, IP 67, IP 68, IIA, IIB, IIC etc.
      • Transmitter output 4 – 20 mA (optional)
      • Reliable and consistent output under extreme conditions
    • PBMN - intrinsically safe pressure transmitter

      • Measurement of vacuum, absolute or gauge pressure
        • Piezoresistive silicon technology
        • External adjustment of zero and span as standard
        • Highly resistant to severe process conditions
        • ATEX ll 1 G/D Ex ia llC T5 or T6

      Technical Data High Pressure

      WPG5 - All stainless steel welded pressure gauge (100 mm)

      • Suitable for well head control panel application (onshore and offshore) for
        control, monitoring and safety of Oil and Gas production wells
      • Fully laser-welded panel to case
      • Suitable for aggressive atmospheres and fluids
      • Liquid-filled for applications with pulsations and vibrations
      • Conforms to EN 837-1
      • Available with material 1.4401 (AISI 316) for aggressive atmospheres

      R02 - RTD assembly with N-U-N connection

      • Mineral insulated cable
      • Elements – Pt 100, Pt 500, Pt 1000 etc.
      • Spring loaded construction for better contact with thermowell
      • Available with various element sizes from 3 mm
      • Various options available for connections and sheath diameters
      • Enclosures (head) – IP 65, IP 66, IP 67, IP 68, IIA, IIB, IIC etc.
      • Transmitter output 4 – 20 mA (optional)
      • Reliable and consistent output under extreme conditions
      • Nipple-Union-Nipple Extension