Storage

Accuracy and safety for meeting your expectations

Protecting people and the environment has absolute priority in handling of oil and gas. When measuring pressure, temperatures and fill levels, instruments must guarantee reliable processes in hazardous areas with most demanding standards and ratings.

Storage is necessary to meet seasonal and other fluctuations in demand. For operating storage reservoirs pressure, temperature and level monitoring is essential. In aquifer storages, for instance, the original hydrostatic pressure must be exceeded in order to push the water back. Thanks to accurate and safe instruments, Baumer's Original Bourdon® meets customer expectations and provides on-demand solutions.

  • Portfolio
    • MEX5 - pressure gauge

      • Suitable for corrosive atmospheres and fluids
      • Resistant to transient overpressure
      • Fully welded process connection
      • Fillable with dampening fluid
      • Conforms to EN837-1 and PED97/23/CE
      • ATEX EC II 2 GD

      TSF - gas filled thermometer

      • Temperature range from -200 to +800 °C
      • Accuracy class 1
      • Flexible system with fix stem or capillary tube
      • Wide range of diameters : 63, 80, 100, 160 and 250 mm
      • All stainless steel design
      • Electrical contacts available

      T02 - Thermocouple assembly with thermowell

      • Single/double thermowell
      • Flanged/screwed connection
      • Ceramic thermowell KER 710 or KER 610 for high temperatures
      • Available with various shafts from 0.5 mm
      • Various options available for connections and sheath diameters
      • Enclosures (head) – IP 65, IP 66, IP 67, IP 68, IIA, IIB, IIC etc.
      • Transmitter output 4 – 20 mA (optional)
      • Reliable and consistent output under extreme conditions

      D9xx series - Chemical seals

      • Suitable with process pressure transmitters
      • Different wetted part materials available
      • High temperature applications up to + 400 °C
      • Complete assembly with flushing ring and drain/vent valves
      • Pressure rating up to class 2 500
      • Pressure range from 10 mbar to 420 bar
      • NACE conformity
      • Heat tracing optional on flanges and capillaries
    • MEP5 - safety pressure gauge for pressure measurements

      • Safety pattern gauge with solid front and full blowout back
      • Wetted parts in stainless steel or Monel
      • Special compensating diaphragm ensures high accuracy
      • Available with threaded connection
      • Baffle wall blowout back to prevent personal injury of the operator 
      • S3 safety standard according to EN 837
      • NACE conformity
      • ATEX

      X910 - explosion-proof pressure transmitter

      • Measurement of vacuum, absolute or gauge pressure
      • TRANSBAR® ceramic technology
      • Zero adjustment as standard (±10 % of range)
      • Various electrical connectivity options
      • ATEX ll 2 G/D Ex d llC T5 or T6

      R02 - RTD assembly with N-U-N connection

      • Mineral insulated cable
      • Elements – Pt 100, Pt 500, Pt 1000 etc.
      • Spring loaded construction for better contact with thermowell
      • Available with various element sizes from 3 mm
      • Various options available for connections and sheath diameters
      • Enclosures (head) – IP 65, IP 66, IP 67, IP 68, IIA, IIB, IIC etc.
      • Transmitter output 4 – 20 mA (optional)
      • Reliable and consistent output under extreme conditions
      • Nipple-Union-Nipple Extension