Clear results even in waste water

Rugged, durable measuring instruments – for safe process control

In the complex separation and purification processes of water reclamation, abrasive media and adhering solids make it more difficult for the sensors to operate safely and without problems. A consistently reliable process control and operational safety has to be guaranteed just as well as compliance with increasingly demanding environmental requirements. Baumer sensors are designed to function safely and reliably even in contact with chemically contaminated water or areas at risk of explosions. A wide product range of mechanical and electronic sensor solutions guarantees the right measuring technology for individual use.

  • Portfolio
    • CleverLevel LBFS

      • Industrial applications
      • -40 to 115 °C process temperature
      • WHG certification

      more

      MEX5 / MEM5

      • Nominal size: 100 mm
      • Approval: ATEX II2GDc-IM2c, Lloyd's Register, Gost
      • „For corrosive gases and liquids
      • „„Fully welded process connection
    • PSSN

      • High long term stability
      • Abrasive and chemical resistant
      • Accuracy 1% FS
      • Ceramic sensor
    Features

    For safe overflow protection

    • „Highest functional reliability guarantees optimum process monitoring
    • Reduced maintenance costs due to freedom from maintenance and low wear in the measuring process
    • High ruggedness and resistance to abrasive solids, viscous and adhesive media
    • Reliable switching behavior and high material resistance when used in a polluted and/or chemically contaminated environment


    Safe monitoring and controlling

    • „High operational safety even with high pressure loads
    • ATEX certification for use in Ex areas
    • Use of flush-mounted pressure sensors as a dry run protection in the raw sludge conveyance process
    • Exact and safe temperature control during the sludge treatment process