Aerial lifting platforms

  • Applications
    • Anti-tilt protection - Versatile and cost-efficient

      • Versatile application options by extended temperature range -40 to +85°C
      • Cost-efficient and safe thanks to fieldbus interfaces
      • Robust design with IP 67 protection
      • Quick and easy commissioning due to default calibration
      • Interference-immune, integrated electronics

        Position detection for outrigger and boom extension - Safe and cost-efficient

        • Ultra-compact design
        • Cable length 5 m
        • CANopen or analog output
        • IP 67, temperature range down to -40 °C
        • Redundant versions for max. safety

        Outrigger limit position - Ultra-robust and reliable

        • Robust design in V4A stainless steel housing
        • Top-grade reliability and service life – MTTF > 100 years
        • proTect+ – impermeability concept
        • IP 69K protection and shock-tested
        • Versatile application options by extended temperature range -40 °C to +80 °C
      • Monitoring and regulation of hydraulics - Absolute reliability and precision

        • Extremely resistant against corrosion and soiling
        • Robust and dependable
        • IP 68 protection
        • Temperature range -40 to +85 °C

          Detection of vehicle tilt, boom and cage angle - High durability and protection class

          • Impact-resistant metal housing
          • 1 or 2 channels
          • Sensing range selectable on a 360° angle
          • IP 67, temperature range down to -40 °C
          • Flexibility thanks to fieldbus interfaces

          Collision monitoring at the working cage - Rapid and safe

          • Immediate collision warning thanks to short response time of < 20 ms
          • Dependable object detection also under harsh conditions such as extreme soiling or fog
          • Two separate outputs for transmission of warning and stop signal
          • Long-range sensing up to 2 m
          • Impact-resistant