Concrete pumps

  • Applications
    • Boom tilt angle acquisition - Compact housing and top-grade precision

      • Wear-free acquisition of the rotation angle with maximum resolution 0.09°
      • Very compact, e.g. rectangular-shaped with only 8 mm installation depth
      • Unaffected by dirt and humidity
      • Sensing range through a 360° angle, no dead zones
      • Impact-resistant

      Boom overload monitoring - Versatile and cost-efficient

      • Versatile application options by extended temperature range -40 to +85°C
      • Cost-efficient and safe thanks to fieldbus interfaces
      • Robust design with IP 67 protection
      • Quick and easy commissioning due to default calibration
      • Interference-immune, integrated electronics

      Position detection for outrigger and boom extension - Safe and cost-efficient

      • Ultra-compact design
      • Cable length 5 m
      • CANopen or analog output
      • IP 67, temperature range down to -40 °C
      • Redundant versions for max. safety
      • Cost-efficient solution
    • Piston position feedback at hydraulic cylinders - High-pressure proof and durable

      • Capable of extreme pressure up to 500 bar
      • Ultra-reliable thanks to stainless steel housing with active zirconium oxide surface
      • Robust design with IP 68 protection, unaffected by hydraulic oils
      • Flexible installation thanks to M12 and M18 output and various housing dimensions

      Detection of vehicle tilt and boom extension angle - High durability and protection class

      • Impact-resistant metal housing
      • 1 or 2 channels
      • Sensing range selectable on a 360° angle
      • IP 67, temperature range down to -40 °C
      • Flexibility thanks to fieldbus interfaces

      Detection of the crane’s rotational angle - Absolute acquisition, high protection standard

      • End shaft or hollow shaft up to ø15 mm
      • Flange and housing made of high-grade plastic
      • Tangential cable output
      • Shallow installation depth of only 40 mm
      • Cost-efficient solution