Garbage trucks

  • Applications
    • Inclination angle control at loading system - Compact housing and top-grade precision

      • Wear-free acquisition of the rotation angle with maximum resolution 0.09°
      • Impact-resistant
      • Unaffected by dirt and humidity
      • Sensing range through a 360° angle, no dead zones

      Tailgate lock control - Durable, with high switching distance

      • Absolute reliability and long-term durability – MTTF > 100 years
      • Convenient installation thanks to extended switching distance up to 12 mm
      • proTect+ – impermeability concept
      • IP 69K protection and shock-tested
      • Versatile application options thanks to extended temperature range from -40 °C to +80 °C
      • Robust product design in V4A stainless steel housing

      Monitoring and regulation of hydraulics - Absolute reliability and precision

      • Utmost precision and availability
      • IP 68 configurations
      • Damping element against pressure peaks
    • Presence check of garbage containers - Extremely robust and reliable

      • Extremely robust by V4A stainless steel housing
      • proTect+ – impermeability concept
      • IP 69K protection and shock-tested
      • Safe object detection independent of color or shape
      • Compact design and long-range sensing up to 400 mm

      Dry running hydraulics protection - Versatile and oil-resistant

      • Programmable switching sensitivity
      • Short response time
      • Maintenance-free
      • Extended temperature range from -40 to +115 °C

      Position detection at garbage containers - Extreme durability and high protection ratings

      • Ultra-robust, patented magnetic sensing technique
      • High protection thanks to bearingless design
      • CANopen- or SAE J1939 interface
      • IP 67 and temperature-resistant down to -40 °C