Grapple trucks

  • Applications
    • Position detection for outrigger and boom extension - Safe and cost-efficient

      • Ultra-compact design
      • Cable length 5 m
      • CANopen or analog output
      • IP 67, temperature range down to -40 °C
      • Redundant versions for max. safety
      • Cost-efficient solution

      Load and overload measurement - Reproducible and precise

      • Extremely versatile by extended temperature range -40 to +85 °C
      • Cost-efficient and reliable thanks to fieldbus interface
      • Robust design with IP 67 protection
      • Quick and easy commissioning due to default calibration
      • Interference-immune, integrated electronics

      Position feedback of slew ring - Shock and vibration proof

      • Extremely robust thanks to completely sealed all-metal enclosure
      • Extremely shock and vibration proof
      • Two-channel output A and B to identify the direction of rotation
      • Excellent IP 68 impermeability properties at pressures up to 20 bar
    • Detection of vehicle tilt and boom 5 extension angle - High durability and protection class

      • Impact-resistant metal housing
      • 1 or 2 channels
      • Sensing range selectable on a 360° angle
      • IP 67, temperature range down to -40 °C
      • Flexibility thanks to fieldbus interfaces

      Monitoring and regulation of the hydraulic systems - Extreme robustness and precision

      • CANopen or analog output
      • Top-grade precision and availability
      • IP 68 ratings as an option

      Boom tilt angle acquisition - Compact housing and top-grade precision

      • Wear-free acquisition of the rotation angle with maximum resolution 0.09°
      • Very compact designs (for example rectangular-shaped) with only 8 mm installation depth
      • Unaffected by dirt and humidity
      • Sensing range through a 360° angle, no dead zones
      • Impact-resistant