Harvesters

  • Applications
    • Detection of clamp position and saw blade angle, monitoring feed and speed of the trunks - Unaffected by shocks and vibration

      • Compact 30 mm housing
      • Ultra-durable magnetic sensing technique
      • IP 67 and temperature-resistant down to -40 °C thanks to stainless steel flange and shaft seal
      • Top-grade system availability and long-term durability

      Dry running hydraulics protection - Versatile and oil-resistant

      • Programmable switching sensitivity
      • Short response time
      • Maintenance-free
      • Extended temperature range from -40 to +115 °C

      Position detection of steering wheel - and pedal Compact housing and top-grade precision

      • Wear-free acquisition of the rotation angle with maximum resolution 0.09°
      • Very compact, e.g. rectangular-shaped with only 8 mm installation depth
      • Unaffected by dirt and humidity
      • Sensing range over 360° angle, no dead zones
    • Detection of vehicle tilt and boom extension angle - High durability and protection class

      • Impact-resistant metal housing
      • 1 or 2 channels
      • Sensing range selectable on a 360° angle
      • IP 67, temperature range down to -40 °C
      • Flexibility thanks to fieldbus interfaces

      Monitoring and regulation of hydraulics - Absolute reliability and precision

      • CANopen or analog output
      • Outstanding robustness and resistance against shocks and vibrations
      • IP 68 variants

      Position feedback of slew ring - Durable, with high switching distance

      • Extremely reliable and durable – MTTF > 100 years
      • Convenient installation thanks to high switching distance up to 12 mm
      • proTect+ – impermeability concept
      • IP 69K protection and shock-tested
      • Versatile application options by extended temperature range -40 °C to +80 °C
      • Robust design in V4A stainless steel housing