Mobile cranes

  • Applications
    • Piston position feedback at hydraulic cylinders - High-pressure proof and durable

      • Capable of extreme pressure up to 500 bar
      • Ultra-reliable thanks to stainless steel housing with active zirconium oxide surface
      • Robust design with IP 68 protection, unaffected by hydraulic oils
      • Flexible installation thanks to M12 and M18 output and various housing dimensions

        Load and overload measurement - Reproducible and precise

        • Extremely versatile by extended temperature range -40 to +85 °C
        • Reliable thanks to fieldbus interface
        • Robust design with IP 67 protection
        • Quick and easy commissioning due to default calibration
        • Interference-immune, integrated electronics

        Position detection for outrigger and boom extension - Safe and versatile

        • Absolute and incremental
        • Measuring length up to 50 m
        • High degree of linearity, typically ± 0.02 % of the measuring range
        • Convenient plug-and-play installation thanks to pre-assembled cable-pull
        • Numerous interface options
        • Measuring cable made of ultraflexible, stainless steel cores
      • Outrigger limit position - Ultra-robust and reliable

        • Robust design in V4A stainless steel housing
        • Top-grade reliability and service life – MTTF > 100 years
        • proTect+ – impermeability concept
        • IP 69K protection and shock-tested
        • Versatile application options by extended temperature range -40 °C to +80 °C

          Monitoring and regulation of the hydraulic systems - Ultra-reliable and precise up to 1600 bar

          • CANopen or analog output
          • Compact design
          • Extremely resistant against soiling and corrosion

          Detection of the boom’s rotating angle - Absolute, with fieldbus interface

          • Varied designs from 30 to 58 mm
          • Ultra-robust, patented magnetic sensing technique
          • CANopen or SAE J1939 interface
          • IP 67 protection and optionally temperature-resistant down to -40 °C
          • Redundant configurations for maximum safety