Rotary drilling rigs

  • Applications
    • Drilling angle acquisition - High durability and protection class

      • Impact-resistant metal housing
      • Sensing range selectable on a 360° angle
      • IP 67, temperature range down to -40 °C
      • Flexibility thanks to fieldbus interfaces

      Detection of drilling feed - High durability and protection class

      • Extremely robust, patented magnetic sensing technique
      • No ball-bearings, ensuring very high protection ratings
      • CANopen or SEA J1939 interface
      • IP 67, temperature range down to -40 °C

      Dry running hydraulics protection - Versatile and oil-resistant

      • Programmable switching sensitivity
      • Short response time
      • Maintenance-free
      • Extended temperature range from -40 to +115 °C
    • Motor feedback - Compact design

      • Capable of high speed up to 10'000 rpm
      • Compact design
      • Excellent regulation quality thanks to optical sensing technique

      Monitoring and regulation of hydraulics - Absolute reliability and precision

      • Flexible interface options
      • 4 to 20 mA, 0 to 10 VDC, CANopen
      • Robust thin-film technology

      Piston position feedback at hydraulic cylinders - High-pressure proof and durable

      • Capable of extreme pressure up to 500 bar
      • Ultra-reliable thanks to stainless steel housing with active zirconium oxide surface
      • Robust design with IP 68 protection, unaffected by hydraulic oils
      • Flexible installation thanks to M12 and M18 output and various housing dimensions