Coupling system

By virtue to their extreme robustness, reliability and precision, the inductive sensors of the IFRR and IFRD series are ideal for applications at coupling systems and fulfil the high shock and vibration requirements in compliance with EN61373. Pressure transmitters of the EF6 series monitor the contact pressure compliant to standard EN50511. 

  • Applications
    • Inductive sensors for position detection (IFRR, IWRR)

      • „„Meet vibration and shock requirements of EN 61373, category 3
      • „„Long life time thanks to unique sealing concept ProTect+ (exceeds IP69K)
      • „„Large temperature range of –40 °C … +85 °C
      • „„Several sensor variants in M8, M12 and M18 housing
      • „„Up to 12 mm measuring range
    • Pressure control (EF6, PBMR)

      • „„High accuracy over a wide temperature range (–50 °C … +85 °C)
      • „„Conforms to EN 50155
      • „„Designed for harsh environments
      • „„High EMC immunity
      • „„Maintenance free

      Technical Data EF6