Pantographs

Baumer offers pressure transmitters particularly designed for rail vehicles. They endure high-voltage environments, as for example at pantographs transmitting currents up to 2.500 Amperes from the overhead line.  

  • Applications
    • Pressure control for functional grip control pantograph (EF6, PBMR)

      • „„High accuracy over a wide temperature range (–50 °C … +85 °C)
      • „„Conforms to EN 50155
      • „„Designed for harsh environments
      • „„High EMC immunity
      • „„Maintenance free