"Ideally networked"

Baumer network components are the ideal complements to GigE Vision® cameras. They allow several cameras to be integrated reliably into a network. Via Power over Ethernet the power supply can also be fed through the data cable.

Compatible components are a vital basis for being able to integrate GigE Vision® cameras reliably: reduced CPU load thanks to Jumbo Frames and lower integration and maintenance costs thanks to PoE.

  • Models

    Component

    Connections

    DC Supply
    [V]

    Power over
    Ethernet

    GigE Power Switch
    (4 port)

    4x 8P8C (RJ-45)

    48

    x

    GigE Power Switch Extended
    (6 port)

    5x 8P8C (RJ-45)
    1x SFP module

    48

    x

    User Benefits
      • Industrial network components with PoE especially for GigE Vision® applications
      • Lower installation and maintenance costs and increased reliability
    Special Feature

    GigE Vision® supports significantly more flexible camera installations. But specially tuned accessory components are also needed to deliver a high performance and simple installation. This requires an industrial design which is simple to fit, as well as support for Jumbo Frame to minimize the load on the CPU.

    For example, with robotics applications the cables are exposed to high loads, and so regularly need to be replaced. Any reduction in the number of cables by combining data and power supply using PoE significantly simplifies the system design.

    Areas of Application
      • Machine Vision
      • Robotics
    Key Features
      • Support for Power over Ethernet
      • SFP Module for optic fiber transmission
      • Support for Jumbo Frames up to 10 kByte
      • Industrial design with fitting on a top-hat rail
      • IEEE 802.3 standard compliant
    Downloads