Inductive sensors for the ex-area

Reliable detection in the explosive area.

Our ATEX-certified sensors are optimally suited for the detection of positions and/or end positions of metal objects in explosive areas, e.g. during powder coating. Many different applications are possible thanks to the various output types and housing shapes.

  • Portfolio
    • NAMUR sensors

      • Two-wire sensors equipped with the standardized NAMUR interface
      • Compact designs available
      • Shielded and unshielded versions
      • II 1G Ex ia IIC

      Distance-measuring sensors

      • Three-wire sensors with current or voltage outputs
      • Very high resolution and repeat accuracy
      • Low temperature drift
      • II 2D Ex tb IIIC
    • Switching sensors

      • Three-wire sensors with PNP or NPN output
      • Very high repeat accuracy
      • Different installation lengths available
      • II 3D Ex tc IIIC
    Special feature
    • Sensors for demanding applications have been a specialty of Baumer for years. The development of sensors which can be used in explosive areas is a further example of Baumer's high innovative ability.

    Key features
    • Compact

      All sensors are equipped with integrated electronics, making them much easier to install.

      Precise

      The sensors feature very high repeat accuracy.

      Flexible

      The sensors are equipped with many different interfaces.