Productfinder Sensors
Basic function
Sensor type
  • Inductive
  • Photoelectric
  • Ultrasonic
  • Capacitive
  • Magnetic
  • My-Com [55]
B16 Sensor principles
  • Reflexions-Lichtschranke mit Reflektor zur Transparenzerkennung
  • Einweg-Lichtschranken
  • Diffuse sensors with background suppression
  • Lichtschranke ohne Reflektor - SmartReflect
  • Diffuse sensors with intensity difference
  • Retro-reflective sensors
  • Color sensors
  • Diffuse contrast sensors
  • Difference sensors
Scanning range
  • contact with medium [55]
  • <=1,5 mm
  • >1,5...2,5 mm
  • >2,5...5 mm
  • >5...10 mm
  • >10...12 mm
  • >12...20 mm
  • >20...100 mm
  • >100...300 mm
  • >300...1000 mm
  • >1000...3000 mm
  • >3000 mm
  • up to 180°
  • up to 270°
  • up to 360°
Type
Housing material
Connection types
Output circuit
Protection class
direction of approach
Adjustability
  • Teach-in
  • potentiometer
  • IO-Link
  • fix preset
  • serial interface
  • qTeach
  • 1-Step Teach
Approvals/certificates
  • EHEDG
  • Ecolab
  • ATEX 1G
  • ATEX 2D
  • ATEX 3D
  • ATEX 3G
  • REGULATION (EC) 1935/2004
  • REGULATION (EC) 2023/2006
  • REGULATION (EU) 1282/2011
  • FDA 21 CFR § 175.300
  • FDA 21 CFR § 177.2600
  • FCN 742
  • EN 60947-5-2 / EN 60947-5-7
  • EN ISO 14982:2009
  • ISO 15003:2006, Sec 5.13
  • ISO 13766:2006-05
  • EN 13309:2010
  • proTect+
Particular characteristics
  • Hygiene
  • Washdown
  • Outdoor
  • Transparent objects
  • factor 1
  • weld field immune
  • high pressure immune
  • full metal housing
  • chemically resistant
  • Ex proof
  • high temperature immune
  • Linearized
  • 2 switching points
  • banking screw
  • ultra flexible
  • suitable for flexible cable carriers
  • Small sensing head
  • Short sensing head
  • Sensing head can be bent once
  • Side view
  • high sensitivity
  • for aluminum
  • Anhaftunempfindlich
Cl1 Objekterkennung
  • Induktive Näherungsschalter
  • Lichtschranken und -taster
  • Lichtleitersensoren
  • Ultraschallsensoren schaltend
  • Kapazitive Sensoren
  • Magnet- und Zylindersensoren
  • Präzisionsschalter [55]
  • Kantendetektion, Exemplarzähler
Reset
55 products in 12 families

View:

Gallery view

Families per page: 10 |  25 |  50 |  All

sample picture product family housing sensing distance min. sensing distance max. features
MY-COM A

My-Com precision switches
8x20 mm, metal - - • conical housing front
• two wire break function (NC)
• IP 50
MY-COM B

My-Com precision switches
8x20 mm, metal - - • flat housing front
• two wire break function (NC)
• IP 50
MY-COM F

My-Com precision switches
8x28 mm, metal - - • long body
• long thread length
• two wire break function (NC)
• IP 50
MY-COM E
(2-wire)


My-Com precision switches
6x36 mm, metal - - • spherical hard metal tip
• thread M6 x 0,5
• two wire break function (NC)
• IP 50
MY-COM E
(3-wire)


My-Com precision switches
6x47 mm, metal - - • spherical hard metal tip
• thread M6 x 0,5
• three wire make function (NO)
• IP 50
MY-COM C

My-Com precision switches
8x20 mm, metal - - • rectangular brass housing
• two bore mounting
• two wire break function (NC)
• IP 50
MY-COM H

My-Com precision switches
8x21 mm, metal - - • spherical ruby tip
• two wire break function (NC)
• protection class IP 67
• IP 67
MY-COM M
(2-Leiter)


My-Com precision switches
8x27 mm, metal - - • silicone gasket
• protection class IP 67
• two wire break function (NC)
• IP 67
MY-COM D

My-Com precision switches
16x56 mm, metal - - • browned brass
• two wire break function (NC)
• protection class IP 67
• IP 67
MY-COM G

My-Com precision switches
8x28 mm, metal - - • transistor output NPN / PNP
• long thread length
• three wire make function (NO)
• IP 50
1 | 2