GAM900 - maximum flexibility

Precise detection of shocks and vibrations

Permanent vibration monitoring is required in many fields of application. In such applications, GAM900 offers numerous possibilities for configuration for example: free filtering (low-pass, band-pass), adjustable relay switching thresholds, Definition of the measuring direction.

  • Portfolio
    • Product picture GAM900 acceleration sensor

      GAM900 - maximum flexibility

      • 1x MEMS capacitive, 3-axis
      • Max. 2 relay outputs
    Special Features
    • Convenient configuration with PC software
    Key Features
    • 1x MEMS capacitive, 3-axis
    • Band width 0 ... 30 Hz, up to 150 Hz as option
    • Analog and CANopen interface
    • Max. 2 relay outputs
    • Housing made of glass-fiber reinforced plastic (offshore-capable) or aluminum
    • Measuring range ±2 g
    • Resolution <4 mg
    • Operating temperature -40 ... +85 °C
    Areas of application
    • Anti-sway control at gantry cranes
    • Side-sway monitoring at working platforms
    • „Vibration monitoring at giant machines and installations
    • Swing detection at bucket excavators in the mining industry
    • Nacelle torsion monitoring at wind turbines