FlexiDrive compact drives

Fast format alignment and reliable retrofitting.

FlexiDrive compact drives enable automated alignment of axes anywhere in the system, even in inaccessible spots. The intelligence in the drive supports the system control.

FlexiDrives based on brush (DC) or brushless (BLDC) direct current drive motors with position sensor, integrated positioning controller and fieldbus interface.

Absolute position sensors dispense with the need for referencing and increase equipment availability after start-up.

  • Portfolio
    • BLDC absolute design 68 mm 

      • Positioning drive with torque of up to 50 Nm
      • Absolute multiturn position detection
      • Worm gear, planetary gear or gearless
      • Programmable digital I/O and positioning datasets
      • CANopen or PROFIBUS-DP

      BLDC absolute 

      • Actuator with torque of up to 15 Nm
      • Absolute multiturn position detection
      • Planetary gear
      • CANopen interface
    • BLDC absolute design 42 mm 

      • Positioning drive with torque of up to 19 Nm
      • Absolute multiturn position detection
      • Planetary gear or gearless
      • Programmable digital I/O and positioning datasets
      • CANopen or PROFIBUS-DP
    Special features
    • Modular system consisting of a motor, gear and positioning electronics
    • No more referencing thanks to absolute multiturn position detection (with most devices)
    • Torque up to 82 Nm
    • Nominal power up to 144 W
    • Great expertise in application-specific adjustments
    Areas of Application
    • Printing machines and post-press processing
    • Woodworking machines
    • Packaging machines
    • Metal sheet, plastic and foil production
    • Drives on dosing valves and rate regulators
    Available interfaces
    • PROFIBUS-DP
    • CANopen