Compact, incremental encoders in 24 to 40 mm designs

Versatility on a small scale – precise optical or robust magnetic.

We combine a low space requirement with maximum accuracy - all with a housing diameter of only 24 mm. You can choose between precise optical and robust magnetic scanning as well as different shaft versions.

  • Portfolio
    • 24 mm design
      precise optical

      • Up to 1,024 pulses
      • Ø4 mm solid shaft or Ø4mm blind hollow shaft
      • Shock-proof up to 30 g

      30 mm design
      precise optical

      • Up to 2,048 pulses
      • Ø6 mm solid shaft
      • Shock-proof up to 50 g

      40 mm design
      precise optical

      • Up to 2,048 pulses
      • Ø6 or Ø12 mm blind hollow shaft
      • Shock-proof up to 50 g
    • 36 mm design
      precise optical

      • Up to 6000 pulses
      • Solid shaft Ø6 mm with clamping or synchro flange
      • Blind hollow shaft ø6 mm or ø8 mm

      30 mm design
      robust magnetic

      • Up to 1,024 pulses
      • Ø6 mm solid shaft
      • Shock-proof up to 100 g

      40 mm design
      robust magnetic

      • Up to 1,024 pulses
      • Ø6 or Ø12 mm blind hollow shaft
      • Shock-proof up to 100 g
    Special features
    • 1024 ppr in particularly compact 24 mm design
    • Resilient aluminium or plastic housing
    Areas of application

    Precise speed and position monitoring in particularly cramped installation conditions, for example:

    • in textile machines
    • in packaging lines
    • in printing machines
    • in wood processing
    • in heavy vehicles
    Key features
    • Solid shaft, blind-hollow and through-hollow shafts
    • Optical scanning for high pulse ranges and maximum accuracy or magnetic scanning for maximum impact resistance
    • Magnetic scanning that is incredibly immune to external influences